카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0251 - Mushroom knobs antibacterial internal thread, metal parts stainless steel
KIPP USA
Knobs
Mushroom Knobs
Powered by
CAD모델 선택
{kipp_usa/knoepfe/mushroom_knobs/k0251_2.prj},{NB=0},{BESTKIPPUSA=0.000},{AUSF=Buchse Edelstahl},{FARBE=schiefergrau},{GR=1},{D=M5},{D1=21},{D2=12},{D3=19},{H=21},{H1=10},{T=10},{GEW=0.0060},{BS=Infotext},{INFO=Info},{ROHS=Yes},{EAN=4059245220380},{FILTER=KIPP,KIPP_USA},{NDM=5.00},{XA=0.50},{XB=53.10},{XC=19.00},{XD=1.50},{XE=1.50},{XF=8.00},{XG=1.00},{XH=0.50},{XI=1.25},{XJ=10.00},{XK=17.600},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
0
0.000
bush stainless steel
slate grey
M5
21
12
19
21
10
10
0.0060
Yes
4059245220380
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D