카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0035 - Side clamps
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04518.prj},{NB=K0035.010030},{A=58.5},{B=40},{D=18},{D2=0.0},{D3=0.0},{E=12.7},{H=39},{H1=74},{K=5.5},{L=37.0},{L1=31.5},{L2=27},{L3=6},{R=143},{SPANNKRAFT=7200},{GEW=0.7221},{EAN=4059245032532},{D1A=10.000},{D1B=8.376},{VERS=2.000},{TYP1=2.000},{XA=18.000},{XB=10.000},{XC=5.000},{XD=18.000},{XE=10.000},{XF=4.000},{XG=39.000},{XH=10.000},{XI=8.000},{XJ=21.000},{XK=9.000},{XL=20.000},{XM=14.000},{XN=24.000},{XO=15.000},{XP=7.000},{XQ=7.000},{XR=7.500},{XS=6.000},{XT=6.700},{XU=18.000},{XV=19.000},{XW=36.500},{XX=6.000},{XY=27.000},{XZ=16.500},{SW=4.000},{XA1=1.500},{XB1=6.500},{XC1=13.500},{XD1=9.000},{XE1=2.000},{XF1=17.500},{XG1=10.000},{XH1=50.000},{XI1=21.000},{XJ1=17.000},{XK1=20.000},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
Description
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
Thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
E
height
[mm]
H
height
[mm]
H1
height
[mm]
K
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Radius
[mm]
SPANNKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0035.006005
K0035.006005
A
case-hardened steel ribbe...
right-hand type
38.5
25
12
M 6
0.0
0.0
11.0
25
45
4.0
22.0
20.0
17
4
110
3800
0.1986
Yes
4059245032402
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010005
K0035.010005
A
case-hardened steel ribbe...
right-hand type
58.5
40
18
M 10
0.0
0.0
18.0
40
74
6.0
35.0
31.5
27
6
143
7200
0.7250
Yes
4059245032488
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006025
K0035.006025
A
case-hardened steel ribbe...
left-hand type
38.5
25
12
M 6
0.0
0.0
11.0
25
45
4.0
22.0
20.0
17
4
110
3800
0.1934
Yes
4059245032440
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010025
K0035.010025
A
case-hardened steel ribbe...
left-hand type
58.5
40
18
M 10
0.0
0.0
18.0
40
74
6.0
35.0
31.5
27
6
143
7200
0.7257
Yes
4059245032525
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006010
K0035.006010
B
jaw with: 2 carbide serra...
right-hand type
38.5
25
12
M 6
0.0
0.0
8.0
24
45
3.5
22.0
20.0
27
4
110
3800
0.1889
Yes
4059245032419
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010010
K0035.010010
B
jaw with: 2 carbide serra...
right-hand type
58.5
40
18
M 10
0.0
0.0
12.7
39
74
5.5
37.0
31.5
27
6
143
7200
0.7204
Yes
4059245032495
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006030
K0035.006030
B
jaw with: 2 carbide serra...
left-hand type
38.5
25
12
M 6
0.0
0.0
8.0
24
45
3.5
22.0
20.0
17
4
110
3800
0.1888
Yes
4059245032457
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010030
K0035.010030
B
jaw with: 2 carbide serra...
left-hand type
58.5
40
18
M 10
0.0
0.0
12.7
39
74
5.5
37.0
31.5
27
6
143
7200
0.7221
Yes
4059245032532
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006015
K0035.006015
C
jaw with: 2 carbide serra...
right-hand type
38.5
25
12
M 6
9.5
2.5
8.0
24
45
3.5
22.0
20.0
17
4
110
3800
0.1910
Yes
4059245032426
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010015
K0035.010015
C
jaw with: 2 carbide serra...
right-hand type
58.5
40
18
M 10
27.0
4.5
12.7
39
74
5.5
37.0
31.5
27
6
143
7200
0.7123
Yes
4059245032501
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006035
K0035.006035
C
jaw with: 2 carbide serra...
left-hand type
38.5
25
12
M 6
9.5
2.5
8.0
24
45
3.5
22.0
20.0
17
4
110
3800
0.1887
Yes
4059245032464
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010035
K0035.010035
C
jaw with: 2 carbide serra...
left-hand type
58.5
40
18
M 10
27.0
4.5
12.7
39
74
5.5
37.0
31.5
27
6
143
7200
0.7141
Yes
4059245032549
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006020
K0035.006020
D
case-hardened POM ribbed ...
right-hand type
38.5
25
12
M 6
0.0
0.0
11.0
25
45
4.5
22.0
20.0
17
4
110
3800
0.1827
Yes
4059245032433
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010020
K0035.010020
D
case-hardened POM ribbed ...
right-hand type
58.5
40
18
M 10
0.0
0.0
18.0
40
74
7.0
34.5
31.5
27
6
143
7200
0.6727
Yes
4059245032518
31.12.2099
98% Warenverfügbarkeit. N...
K0035.006040
K0035.006040
D
case-hardened POM ribbed ...
left-hand type
38.5
25
12
M 6
0.0
0.0
11.0
25
45
4.5
22.0
20.0
17
4
110
3800
0.1827
Yes
4059245032471
31.12.2099
98% Warenverfügbarkeit. N...
K0035.010040
K0035.010040
D
case-hardened POM ribbed ...
left-hand type
58.5
40
18
M 10
0.0
0.0
18.0
40
74
7.0
34.5
31.5
27
6
143
7200
0.6569
Yes
4059245032556
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D