카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0025 - Cam screws with knife edge washer
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04434.prj},{NB=K0025.12},{BESTKIPPUSA=K0025.12},{A=12.7},{D=M 12},{D1=25.4},{L=22.5},{H=9.6},{SW=8},{S1=2.0},{F=18},{ANZM=88},{GEW=0.0398},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245031825},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12},{ST=1.75},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
distance
[mm]
D
thread diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
S1
Clamp travel
[mm]
F
Clamping force
[kN]
ANZM
tightening torque
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0025.12
K0025.12
12.7
M 12
25.4
22.5
9.6
8
2.0
18
88
0.0398
Yes
4059245031825
31.12.2099
98% Warenverfügbarkeit. N...
K0025.16
K0025.16
15
M 16
30.1
26.8
12.7
12
2.5
27
135
0.0893
Yes
4059245031832
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D