目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
IZN-XX - Knurled grip knobs
Elesa+Ganter
旋转控制装置
IZN.
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/izn/269_izn.prj},{NB=Knurled grip knobs IZN.60-GXX1-A10},{PARTNUMBER=CE.30101},{DESCRIPTION=IZN.60-GXX1-A10},{DIM01=59},{DIM02=53},{DIM03=27},{DIM04=22},{DIM05=6},{DIM06=M5},{NDM=5.000},{KDM=4.134},{DIM07=15},{DIM08=10},{DIM09=22},{WEIGHT=110},{RUPA=49.800},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
h1
[mm]
DIM06
F
ⁿ/ₐ
DIM07
l1
[mm]
DIM08
dH7
[mm]
DIM09
H
[mm]
WEIGHT
重量
[g]
Knurled grip knobs IZN.60...
CE.30101
IZN.60-GXX1-A10
59
53
27
22
6
M5
15
10
22
110
Knurled grip knobs IZN.80...
CE.30201
IZN.80-GXX2-A12
79
57
33
26
6
M5
17
12
24
190
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D