IY-G - Knuckle pin
SMC
bp2_standard_air_cylinder
CNG Cylinder with lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cng/accessories/iy-g.prj},{NB=IY-G02},{IDNR=},{MODEL=IY-G02},{BORE=20},{SNAP=C type 8 for shaft},{DD9=8 -0.040/-0.076},{D9=8},{L=21.0},{D=7.6},{E=16.2},{M=1.50},{T=0.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Applicable bore size
[mm]
SNAP
Snap ring
[mm]
DD9
Dd9
[mm]
L
[mm]
D
[mm]
E
[mm]
M
[mm]
T
[mm]
IY-G02
20
C type 8 for shaft
8 -0.040/-0.076
21.0
7.6
16.2
1.50
0.90
IY-G03
25,32
C type 10 for shaft
10 -0.040/-0.076
25.6
9.6
20.2
1.55
1.15
IY-G04
40
C type 10 for shaft
10 -0.040/-0.076
41.6
9.6
36.2
1.55
1.15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D