카탈로그: JUFAN
생성됨: 02.09.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
JUFAN
IUR-D - Non-rotating double rods with forward alignment cylinders
JUFAN
Pneumatic Products
Pneumatic Cylinders
Miniature Cylinders (IU Series)
IUR Non-rotating cylinder
IUR-D
Powered by
CAD모델 선택
{jufan/pneumatic_product/cylinders/iu_series/iur_series/iurd_series/iurd_asmtab.prj},{NB=IUR-D-CA-25-25ST25(-0)},{MODEL=IUR-D:Non-rotating double rods with forward alignment cylinders},{TYPE=},{MOUNTINGTYPE=-CA},{MOUNTINGTYPE2=},{BORE=25},{STROKE=25},{CUSHIONTYPE=},{ENDCONNECTION=},{ADJUSTR=25},{SENSOR=},{SENSORNUM=},{POS=0},{MM=7.4},{KK=M8x1.25},{AM=22},{BE=M22x1.5},{W=28},{EE=G1/8},{Y=36},{D=30},{EX=27},{X=22},{A=3},{KV=26},{KW=7},{NN=10},{L3=22},{L4=15.5},{L5=69},{L9=169},{L10=53},{L11=15},{L12=10},{L13=50},{L14=169},{PPATH=assemblies/iurd_asmtpl.prj},{DCC=CN,TW}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
MODEL
Kinds
ⁿ/ₐ
BORE
Bore
[mm]
MM
[mm]
KK
[mm]
AM
[mm]
BE
[mm]
W
[mm]
EE
[mm]
Y
[mm]
D
[mm]
EX
[mm]
X
[mm]
A
[mm]
KV
[mm]
KW
[mm]
NN
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
IUR-D-CA-20-25ST25
IUR-D:Non-rotating double...
20
7.4
M8x1.25
20
M22x1.5
24
G1/8
32
30
27
22
3
26
7
8
18
15.5
68
156
52
15
10
46
158
IUR-D-CA-25-25ST25
IUR-D:Non-rotating double...
25
7.4
M8x1.25
22
M22x1.5
28
G1/8
36
30
27
22
3
26
7
10
22
15.5
69
169
53
15
10
50
169
IUR-D-CA-32-25ST25
IUR-D:Non-rotating double...
32
10
M10x1.25
22
M26x1.5
23
G1/8
31
37
34
28
3
32
8
12
13
15
64
154
48
15
10
41
150
IUR-D-CA-40-25ST25
IUR-D:Non-rotating double...
40
14
M14x1.5
24
M32x2.0
26
G1/4
37
46
42.5
32
3
38
10
16
16
21.5
88
188
66
15
13
47
185
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D