目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Insertion pipes - Pipes
NORO
Pipes
Powered by
CAD模型選擇
{noro/02_pipes/insertion_pipes.prj},{NB=NORO 1212008},{ARTNR=1212008},{DN=120},{L=500},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
L
Nominal length
[mm]
D
Diameter
[mm]
A
Diameter
[mm]
A2
Insertion depth
[mm]
L2
Total length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Insertion pipe 08110...
0811007
80
1000
78.0
74
25
991
1.0
1.0330
powder coated
NORO Insertion pipe 10110...
1011007
100
1000
99.5
95
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 12110...
1211007
120
1000
119.5
114
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 14110...
1411007
140
1000
135.5
130
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 15110...
1511007
150
1000
150.0
145
25
991
1.0
1.0330
powder coated
NORO Insertion pipe 16110...
1611007
160
1000
159.5
154
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 17110...
1711007
175
1000
174.5
169
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 20110...
2011007
200
1000
200.0
194
25
991
1.0
1.0330
powder coated
NORO Insertion pipe 22110...
2211007
224
1000
219.5
214
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 25110...
2511007
250
1000
250.0
244
25
991
1.0
1.0330
powder coated
NORO Insertion pipe 28110...
2811007
280
1000
278.5
273
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 30110...
3011007
300
1000
299.5
294
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 31110...
3111007
315
1000
313.5
308
25
991
1.5
1.0330
powder coated
NORO Insertion pipe 35110...
3511007
350
1000
349.5
344
50
991
1.5
1.0330
powder coated
NORO Insertion pipe 40110...
4011007
400
1000
399.5
394
50
991
1.5
1.0330
powder coated
NORO Insertion pipe 15210...
1521007
150
1000
149.0
145
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 16210...
1621007
160
1000
159.0
154
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 17210...
1721007
175
1000
174.0
169
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 20210...
2021007
200
1000
199.0
194
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 22210...
2221007
224
1000
219.0
214
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 25210...
2521007
250
1000
249.0
244
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 28210...
2821007
280
1000
278.0
273
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 30210...
3021007
300
1000
299.0
294
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 31210...
3121007
315
1000
313.0
308
25
991
2.0
1.0330
powder coated
NORO Insertion pipe 35210...
3521007
350
1000
349.0
344
50
991
2.0
1.0330
powder coated
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D