您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A14.01 Form 2 - Laying aid plastic
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A14 Laying aid
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a14_verlegehilfe/a14_01_verlegehilfe_form_2.prj},{NB=IMS 750075630VERLEGEHILFE PA 66 SCHWARZ RECHTWINKLIG(6.40)},{CNSORDERNO=750075630},{FORM=a14_01_form_2.png},{ARTCODE=VERLEGEHILFE PA 66 SCHWARZ RECHTWINKLIG},{BL=6.40},{BLX=[6.40:6.60]},{BD=0.00},{BDX=[0.00]},{A=39.70},{B=9.50},{C=11.05},{D=2.00},{E=-},{F=-},{VERS=4},{CNSMASSEXACT=1.70},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{AX1=1},{CNSORDERNOOLD=75075630}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 750074410 / VERLEGEHI...
750074410
LAYING AID PA 66 BLACK
[6.30:6.50]
[0.70:4.00]
36.00
8.00
11.00
1.50
0.69
PLASTICS
PA 66
S
IMS 750073890 / VERLEGEHI...
750073890
LAYING AID PA 66 COLOURLE...
[6.30:6.70]
[0.70:4.00]
36.00
11.00
11.50
3.50
0.68
PLASTICS
PA 66
N
IMS 750075630 / VERLEGEHI...
750075630
LAYING AID PA 66 BLACK O...
[6.40:6.60]
[0.00]
39.70
9.50
11.05
2.00
1.70
PLASTICS
PA 66
S
IMS 750076700 / VERLEGEHI...
750076700
LAYING AID PA 66 BLACK
[6.50:6.70]
[0.60:2.00]
27.30
8.00
7.02
2.38
0.51
PLASTICS
PA 66
S
IMS 750064010 / VERLEGEHI...
750064010
LAYING AID POM BLACK
[6.50:6.70]
[0.70:1.00]
50.00
7.00
5.00
3.00
0.88
PLASTICS
POM
S
IMS 750069510 / VERLEGEHI...
750069510
LAYING AID POM BLACK
[8.00:8.30]
[1.50:4.00]
50.00
7.00
10.50
3.00
1.28
PLASTICS
POM
S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D