ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
Air Cylinders
Powered by
CAD모델 선택
{peninsularcylinders/air_cylinders/ilm_asmtab.prj},{NB=ILM-0-80x25AM-ANNN-ANNN-O},{BORE=80},{RD=25},{AM=40},{XVCTR1=110.0},{B=45},{CB=50},{CD=16},{D=21},{DDMAX=10},{DDMIN=8.376},{E=105},{EH=94.5},{G=48},{L=128},{LD=20},{MR=17},{P=96},{RR=72.0},{T=16},{U=4},{UB=90},{VD=35},{WH=46},{XD=210},{Y=62},{FT=36},{H=16.0},{F=8},{SPL=1.02500000},{STRK2D=0.000},{X2D=150},{LEPR2D=50.000},{LST2D=50.000},{BD=36.000},{DIST=10.0},{SERIE=ILM},{KK=M20 X 1.5},{DD=M10},{EE=3/8},{AS=Call Peninsular},{RBC=Call Peninsular},{SPREXT=Call Peninsular},{MNT=0},{STRK=25},{PRM=},{PT=A},{PF=11},{PR=11},{CCF=0},{CF=0},{CCR=0},{CR=0},{DRE=},{SWT=0},{SWTPF=},{SWTPR=},{EPR=},{LEPR=0.00},{ST=},{LST=0.000},{XV=0.00},{SR=},{VT=},{NREC=},{RNREC=},{REA=},{TMA=},{AC=},{ACR=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PN
Part Number
ⁿ/ₐ
BORE
Bore Size (in mm)
[mm]
RD
Piston Rod Diameter (in mm)
[mm]
KK
Standard Male Rod Thread
ⁿ/ₐ
AM
Standard Male Rod Thread - Length
[mm]
AS
Adjustable Stroke
ⁿ/ₐ
RBC
Rod Boot Cover
ⁿ/ₐ
SPREXT
Spring Extend
ⁿ/ₐ
SPRRET
Spring Retract
ⁿ/ₐ
NRPR
Non-Rotatable Piston Rod
ⁿ/ₐ
ILM-0-32x25AM-ANNN-ANNN-O
ILM-0-32x25AM-ANNN-ANNN-O
32
12
M10 X 1.25
22
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-40x25AM-ANNN-ANNN-O
ILM-0-40x25AM-ANNN-ANNN-O
40
16
M12 X 1.25
24
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-50x25AM-ANNN-ANNN-O
ILM-0-50x25AM-ANNN-ANNN-O
50
20
M16 X 1.5
32
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-63x25AM-ANNN-ANNN-O
ILM-0-63x25AM-ANNN-ANNN-O
63
20
M16 X 1.5
32
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-80x25AM-ANNN-ANNN-O
ILM-0-80x25AM-ANNN-ANNN-O
80
25
M20 X 1.5
40
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-100x25AM-ANNN-ANNN-...
ILM-0-100x25AM-ANNN-ANNN-...
100
32
M20 X 1.5
40
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-125x25AM-ANNN-ANNN-...
ILM-0-125x25AM-ANNN-ANNN-...
125
32
M27 X 2.0
54
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-160x25AM-ANNN-ANNN-...
ILM-0-160x25AM-ANNN-ANNN-...
160
40
M36 X 2.0
72
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-200x25AM-ANNN-ANNN-...
ILM-0-200x25AM-ANNN-ANNN-...
200
40
M36 X 2.0
72
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-250x25AM-ANNN-ANNN-...
ILM-0-250x25AM-ANNN-ANNN-...
250
50
M42 X 2.0
84
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
ILM-0-320x25AM-ANNN-ANNN-...
ILM-0-320x25AM-ANNN-ANNN-...
320
50
M48 X 2.0
96
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
Call Peninsular
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D