카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
IAHC-Clip, click-closure, connectable
HellermannTyton
Cable ties and fixings
Cable holder
Powered by
CAD모델 선택
{hellermann_tyton/11/cable_holder/iahc_clip.prj},{NB=151-00384(1)},{IDNR=151-00384},{VERS=3},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=100.000},{QUANTITY_MIN=600.000},{QUANTITY_IN38=600.000},{PRICE_EUR_N=61.600},{TAX_N=0.190},{PWID=670},{MANUFACTURE19=IAHC5BH},{DESCRIPTION14=Befestigungselement schwarz},{VERSION=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
DURCHMESSER25
Fixing hole Ø FH
[mm]
BUENDELMAX
Bundle ∅ max.
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
LAENGEL
Length L
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
HOEHEH
Height H
[mm]
BREITEW
Width (W)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
TELLER
Disc ∅
[mm]
LAENGEL2
Length L2
[mm]
BEFESTIGUNGS
Fixing Ø
[mm]
HellermannTyton 151-00381
151-00381
IAHC3CH
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.2 x 12.2
28.0
0.7
19.0
47.0
2.0
1.000
450.000
10.0
-40 °C to +105 °C
24.0
6.5
19.0 - 28.0
HellermannTyton 151-00383
151-00383
IAHC4CH
Fixing element black
Polyamide 6, Heat Stabili...
Black (BK)
6.2 x 12.2
36.0
0.7
27.0
53.0
2.0
1.000
450.000
13.5
-40 °C to +80 °C, (+105 °...
24.0
6.5
27.0 - 36.0
HellermannTyton 151-00378
151-00378
IAHC3AH
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.2 - 6.7
28.0
0.7
19.0
40.0
2.7
1.000
500.000
64.5
13.5
-40 °C to +105 °C
24.0
7.5
19.0 - 28.0
HellermannTyton 151-00384
151-00384
IAHC5BH
Fixing element black
Polyamide 6.6, high impac...
Black (BK)
6.2 x 12.2
45.0
0.7
35.0
57.0
3.0
1.000
600.000
13.5
-40 °C to +105 °C
24.0
7.0
35.0 - 45.0
HellermannTyton 151-00199
151-00199
IAHC2T
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
0
20
0
11
30
0
1.000
700.000
0
10
-40 °C to +105 °C
0
0
0
HellermannTyton 151-00207
151-00207
IAHC4T
Fixing clip black
Polyamide 6.6, high impac...
Black (BK)
0
36
0
27
47
0
1.000
1000.000
0
13.5
-40 °C to +105 °C
0
0
0
HellermannTyton 151-00211
151-00211
IAHC4AH
Fixing element black
Polyamide 6, Heat Stabili...
Black (BK)
6.2 - 6.7
36.0
0.50
27.0
53.0
2.50
1.000
450.000
13.5
-40 °C to +80 °C, (+105 °...
24.0
6.7
HellermannTyton 151-00382
151-00382
IAHC4AH
Fixing element black
Polyamide 6, Heat Stabili...
Black (BK)
6.2 - 6.7
36.0
0.50
27.0
53.0
2.50
1.000
450.000
13.5
-40 °C to +80 °C, (+105 °...
24.0
6.7
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D