카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.281+x+Gh - Revolving Handles
Elesa+Ganter
Fixed, revolving, fold-away handles
I.281
I.281+x+Gh
Powered by
CAD모델 선택
{elesa_ganter/fixed_revolving_fold_away_handles/i_281_combi/i_281_x_gh/201_i_281_x_gh_asmtab.prj},{NB=Revolving Handles I.281/65+x-M10+Gh},{PARTNUMBER=22522},{DESCRIPTION=I.281/65+x-M10+Gh},{DIM01=23},{DIM02=71},{DIM03=M10},{DIM04=19},{DIM05=12},{DIM06=6},{WEIGHT=98},{KDM=8.160},{NDM=10.000},{D=12.000},{D2=16.000},{L=56.000},{VL=6.000},{VER=2},{VER1=7},{PPATH=201_i_281_x_gh_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
S
[mm]
WEIGHT
Weight
[g]
Revolving Handles I.281/4...
22321
I.281/40+x-M6+Gh
18
45
M6
15
8
4
33
Revolving Handles I.281/5...
22421
I.281/50+x-M8+Gh
21
55
M8
17
10
5
56
Revolving Handles I.281/6...
22521
I.281/65+x-M8+Gh
23
70
M8
19
12
6
90
Revolving Handles I.281/6...
22522
I.281/65+x-M10+Gh
23
71
M10
19
12
6
98
Revolving Handles I.281/8...
22621
I.281/80+x-M10+Gh
26
86
M10
21
12
8
143
Revolving Handles I.281/9...
22721
I.281/90+x-M10+Gh
28
96
M10
22
12
8
180
Revolving Handles I.281/1...
22821
I.281/100+x-M12+Gh
31
109
M12
25
13
8
256
Revolving Handles I.281/1...
22822
I.281/100+x-M14+Gh
31
109
M14
25
13
8
262
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D