HVLM-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Socket Mount Leveling Feet - Metal Swivel Base
Powered by
CAD모델 선택
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100020/hvlm-5_asmtab.prj},{NB=HVLM-15N},{PN=HVLM-15N},{AMERSID=1094149},{APACID=-},{EMEAID=-},{TYPE=Steel - Nickel Plated - Metric},{A=M10 x 1.50},{MINTHREADDEPTH=9.7},{B=17},{C=22.0},{D=32.000},{E=5.000},{LOAD=3750},{PADHT=14.9606},{R=1.524},{TAPA=59.000},{SHT=10.1346},{SA=15.000},{TAPD=7.620},{TAPDIA=16.002},{SDIA=17.5260},{PPATH=p100020_asm_dir/hvlm-5/hvlm-5_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
MINTHREADDEPTH
Minimum Thread Depth
[mm]
B
B Width Across Flats
[mm]
C
C Height
[mm]
D
Pad Diameter
[mm]
E
E Pad Thickness
[mm]
LOAD
Load
[mm]
HVLM-5
HVLM-5
1105162
-
-
Steel - Gold Chromate - M...
M6 x 1
5.8
10
13.5
19.100
2.800
700
HVLM-10
HVLM-10
1094136
-
-
Steel - Gold Chromate - M...
M8 x 1.25
7.9
13
17.8
25.400
3.800
1100
HVLM-15
HVLM-15
1094137
-
-
Steel - Gold Chromate - M...
M10 x 1.50
9.7
17
22.0
32.000
5.000
3750
HVLM-20
HVLM-20
1105156
-
-
Steel - Gold Chromate - M...
M12 x 1.75
11.2
19
29.0
48.000
6.000
5000
HVLM-25
HVLM-25
1094138
-
-
Steel - Gold Chromate - M...
M16 x 2.00
11.2
24
32.0
64.000
8.000
6000
HVLM-30
HVLM-30
1105159
-
-
Steel - Gold Chromate - M...
M20 x 2.50
15.7
30
38.0
76.000
13.000
7200
HVLM-35
HVLM-35
1094139
-
-
Steel - Gold Chromate - M...
M24 x 3.00
20.6
35
48.0
102.000
10.000
22000
HVLM-5N
HVLM-5N
1094147
-
-
Steel - Nickel Plated - M...
M6 x 1
5.8
10
13.5
19.100
2.800
700
HVLM-10N
HVLM-10N
1094148
-
-
Steel - Nickel Plated - M...
M8 x 1.25
7.9
13
17.8
25.400
3.800
1100
HVLM-15N
HVLM-15N
1094149
-
-
Steel - Nickel Plated - M...
M10 x 1.50
9.7
17
22.0
32.000
5.000
3750
HVLM-20N
HVLM-20N
1094150
-
-
Steel - Nickel Plated - M...
M12 x 1.75
11.2
19
29.0
48.000
6.000
5000
HVLM-25N
HVLM-25N
1094151
-
-
Steel - Nickel Plated - M...
M16 x 2.00
11.2
24
32.0
64.000
8.000
6000
HVLM-30N
HVLM-30N
1094152
-
-
Steel - Nickel Plated - M...
M20 x 2.50
15.7
30
38.0
76.000
13.000
7200
HVLM-35N
HVLM-35N
1094153
-
-
Steel - Nickel Plated - M...
M24 x 3.00
20.6
35
48.0
102.000
10.000
22000
HVLM-5SS
HVLM-5SS
1094160
-
-
303 Stainless Steel - Met...
M6 x 1
5.8
10
13.5
19.100
2.800
700
HVLM-10SS
HVLM-10SS
1094161
-
-
304 Stainless Steel - Met...
M8 x 1.25
7.9
13
17.8
25.400
3.800
1100
HVLM-15SS
HVLM-15SS
1094162
-
-
305 Stainless Steel - Met...
M10 x 1.50
9.7
17
22.0
32.000
5.000
3750
HVLM-20SS
HVLM-20SS
1105157
-
-
306 Stainless Steel - Met...
M12 x 1.75
11.2
19
29.0
48.000
6.000
5000
HVLM-25SS
HVLM-25SS
1105158
-
-
307 Stainless Steel - Met...
M16 x 2.00
11.2
24
32.0
64.000
8.000
6000
HVLM-30SS
HVLM-30SS
1105160
-
-
308 Stainless Steel - Met...
M20 x 2.50
15.7
30
38.0
76.000
13.000
7200
HVLM-35SS
HVLM-35SS
1105161
-
-
309 Stainless Steel - Met...
M24 x 3.00
20.6
35
48.0
102.000
10.000
22000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D