HRL100/200/300-A-40 - Thermo-chiller / Air Cooling 400V
SMC
bp4_air_preparation_equipment
HRL-A Thermo-chiller/Refrigeration Dual Type For Laser
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hrl/hrl_a_40_asmtab.prj},{NB=HRL200-A-40(0)},{CAPACITY=(200) CH1:19kW,CH2:1kW},{CAPACITYX=200},{METHOD=(A) Air-cooled refrigeration},{THREAD1=},{POWER=(40) 3-phase 380 to 415 VAC (50/60 Hz)/3-phase 460 to 480 VAC (60 Hz)},{OPTION1=},{OPTION2=},{THREAD2=0},{PPATH=hrl_a_40/assembly/hrl_a_40_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CAPACITY
Cooling capacity
ⁿ/ₐ
METHOD
Cooling method
ⁿ/ₐ
POWER
Power supply
ⁿ/ₐ
HRL100-A-40
(100) CH1:9kW,CH2:1kW
(A) Air-cooled refrigerat...
(40) 3-phase 380 to 415 V...
HRL200-A-40
(200) CH1:19kW,CH2:1kW
(A) Air-cooled refrigerat...
(40) 3-phase 380 to 415 V...
HRL300-A-40
(300) CH1:26kW,CH2:1kW
(A) Air-cooled refrigerat...
(40) 3-phase 380 to 415 V...
HRL400-A-40
(400) CH1:37kW,CH2:1kW
(A) Air-cooled refrigerat...
(40) 3-phase 380 to 415 V...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D