Hollow shaft (F series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Waterproof gearmotor NEW
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm_new/fs_water_new_asmtab.prj},{NB=FS30S12-WM02TENEV4(N)},{OS=30},{KEY=0},{KEY1=0},{GHL=170.5},{MFC=220.5},{TL=391.0},{VT=415/440/480 50/50/60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Waterproof.400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=FS30S12-WM02TENEV4},{MS=Standard},{MT=Waterproof NEW},{TYPE=Hollow shaft},{GH=FS30},{SPC=-},{M=MD-T020},{FC=MD-T020BW},{TI=MD_E-BOX},{PPATH=../../../../../new_assemblys/new_fs/fs_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=HOLLOW SHAFT TYPE},{MOS=STAINLESS STEEL (SUS420J2)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP65},{CUR=0.50/0.50/0.45 A},{RS=1370/1400/1700 r/min},{CS=UL/CE/CCC},{PCT=},{RF=N},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FS25S10-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/10
25
E-BOX
FS25S10-WM01TNNEN
FS25S10-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/10
25
E-BOX
FS25S10-WM01TNNEV2
FS25S10-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/10
25
E-BOX
FS25S10-WM01TWNEN
FS25S10-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/10
25
E-BOX
FS25S10-WM01TWNEV4
FS25S10-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/10
25
E-BOX
FS25S10-WM01TKNEN
FS25S10-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/10
25
E-BOX
FS25S10-WM01TKNEV2
FS25S10-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/10
25
E-BOX
FS25S10-WM01TKNEV4
FS25S12-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/12
25
E-BOX
FS25S12-WM01TNNEN
FS25S12-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/12
25
E-BOX
FS25S12-WM01TNNEV2
FS25S12-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/12
25
E-BOX
FS25S12-WM01TWNEN
FS25S12-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/12
25
E-BOX
FS25S12-WM01TWNEV4
FS25S12-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/12
25
E-BOX
FS25S12-WM01TKNEN
FS25S12-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/12
25
E-BOX
FS25S12-WM01TKNEV2
FS25S12-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/12
25
E-BOX
FS25S12-WM01TKNEV4
FS25S15-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/15
25
E-BOX
FS25S15-WM01TNNEN
FS25S15-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/15
25
E-BOX
FS25S15-WM01TNNEV2
FS25S15-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/15
25
E-BOX
FS25S15-WM01TWNEN
FS25S15-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/15
25
E-BOX
FS25S15-WM01TWNEV4
FS25S15-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/15
25
E-BOX
FS25S15-WM01TKNEN
FS25S15-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/15
25
E-BOX
FS25S15-WM01TKNEV2
FS25S15-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/15
25
E-BOX
FS25S15-WM01TKNEV4
FS25S20-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/20
25
E-BOX
FS25S20-WM01TNNEN
FS25S20-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/20
25
E-BOX
FS25S20-WM01TNNEV2
FS25S20-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/20
25
E-BOX
FS25S20-WM01TWNEN
FS25S20-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/20
25
E-BOX
FS25S20-WM01TWNEV4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D