Hollow shaft (F series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Waterproof gearmotor
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/waterproof_gm/fs_wr_gwsus_asmtab.prj},{NB=FS55N15X-CTWB040NEN},{OSH=55},{TREE=S},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=Yes},{RVIS=1/1500},{TB=E},{PCVIS=L},{R1=10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{RF=N},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
PCT
Protected cover
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FS25N010-CTWM010NE
3-Phase 200V
0.1kW
No
1/10
25
E
L
FS25N010-CTWM010NE
FS25N012-CTWM010NE
3-Phase 200V
0.1kW
No
1/12.5
25
E
L
FS25N012-CTWM010NE
FS25N015-CTWM010NE
3-Phase 200V
0.1kW
No
1/15
25
E
L
FS25N015-CTWM010NE
FS25N020-CTWM010NE
3-Phase 200V
0.1kW
No
1/20
25
E
L
FS25N020-CTWM010NE
FS25N025-CTWM010NE
3-Phase 200V
0.1kW
No
1/25
25
E
L
FS25N025-CTWM010NE
FS25N030-CTWM010NE
3-Phase 200V
0.1kW
No
1/30
25
E
L
FS25N030-CTWM010NE
FS25N040-CTWM010NE
3-Phase 200V
0.1kW
No
1/40
25
E
L
FS25N040-CTWM010NE
FS25N050-CTWM010NE
3-Phase 200V
0.1kW
No
1/50
25
E
L
FS25N050-CTWM010NE
FS25N060-CTWM010NE
3-Phase 200V
0.1kW
No
1/60
25
E
L
FS25N060-CTWM010NE
FS25N080-CTWM010NE
3-Phase 200V
0.1kW
No
1/80
25
E
L
FS25N080-CTWM010NE
FS25N100-CTWM010NE
3-Phase 200V
0.1kW
No
1/100
25
E
L
FS25N100-CTWM010NE
FS25N120-CTWM010NE
3-Phase 200V
0.1kW
No
1/120
25
E
L
FS25N120-CTWM010NE
FS25N160-CTWM010NE
3-Phase 200V
0.1kW
No
1/160
25
E
L
FS25N160-CTWM010NE
FS25N200-CTWM010NE
3-Phase 200V
0.1kW
No
1/200
25
E
L
FS25N200-CTWM010NE
FS25N240-CTWM010NE
3-Phase 200V
0.1kW
No
1/240
25
E
L
FS25N240-CTWM010NE
FS30N300-CTWM010NE
3-Phase 200V
0.1kW
No
1/300
30
E
L
FS30N300-CTWM010NE
FS30N375-CTWM010NE
3-Phase 200V
0.1kW
No
1/375
30
E
L
FS30N375-CTWM010NE
FS30N450-CTWM010NE
3-Phase 200V
0.1kW
No
1/450
30
E
L
FS30N450-CTWM010NE
FS35N600-CTWM010NE
3-Phase 200V
0.1kW
No
1/600
35
E
L
FS35N600-CTWM010NE
FS35N750-CTWM010NE
3-Phase 200V
0.1kW
No
1/750
35
E
L
FS35N750-CTWM010NE
FS35N900-CTWM010NE
3-Phase 200V
0.1kW
No
1/900
35
E
L
FS35N900-CTWM010NE
FS35N12X-CTWM010NE
3-Phase 200V
0.1kW
No
1/1200
35
E
L
FS35N12X-CTWM010NE
FS35N15X-CTWM010NE
3-Phase 200V
0.1kW
No
1/1500
35
E
L
FS35N15X-CTWM010NE
FS25N010-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/10
25
E
L
FS25N010-CTWB010NE
FS25N012-CTWB010NE
3-Phase 200V
0.1kW
Yes
1/12.5
25
E
L
FS25N012-CTWB010NE
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D