피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
Hinges
Dirak
Powered by
CAD모델 선택
4-095 - 120° Concealed Hinge, for flush/nested doors
15.12.2023
4-100 - Concealed Hinge, opening angle about 90°, for max. bending 20mm
15.12.2023
4-110 - Concealed Hinge, opening angle about 90°, for max. bending 26mm
15.12.2023
4-118 - Concealed Hinge, for bending 18 to 20mm (0.709 to 0.787)
15.12.2023
4-119 - 117° Concealed Hinge, for bending 20mm
15.12.2023
4-120 - 120° Concealed Hinge, for bending 20mm
15.12.2023
4-122 - 120° Concealed Hinge
15.12.2023
4-124 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 208
15.12.2023
4-124.01 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
15.12.2023
4-124.02 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
15.12.2023
4-125 - 120° Concealed Hinge, with "PULL-OUT" door removal
15.12.2023
4-130 - 120° Concealed Hinge, for door bending 20mm
15.12.2023
4-135 - 120° Hinge, Concealed
15.12.2023
4-140 - 120° Concealed Hinge, for door bending 26mm
15.12.2023
4-145 - Hinge Pr05 180°
15.12.2023
4-150 - 180° Hinge, for single cabinets
15.12.2023
4-152 - 180° Hinge, for single cabinets, closed cut-out
15.12.2023
4-155 - Hinge Pr05
15.12.2023
4-160 - Hinge Pr05 180°
15.12.2023
4-161 - 180° Hinge, 180° also with adjacent cabinets, closed cutout., Doorb...
15.12.2023
4-170 - 180° Hinge, for single cabinets for bending A=25mm
15.12.2023
4-180 - 180° Hinge (Lift-off), also for adjacent doors bending A=25mm
15.12.2023
4-181 - 180° Hinge for adjacent doors, lift off
15.12.2023
4-182 - 180° Hinge RH + LH (also 180° for adjacent doors) with lift-off fea...
15.12.2023
4-182.05 - 180° Hinge, Door is lift-off
15.12.2023
4-183 - 180° Screw-on Hinge, for adjacent cabinets
15.12.2023
4-185 - 180° Hinge, also for adjacent doors, Closed cutout. Door bending 25...
15.12.2023
4-190 - Screw-on Hinge, lift-off
15.12.2023
4-194 - Screw-on Hinge
15.12.2023
4-200 - Screw-on Hinge
15.12.2023
4-220 - Hinge, for explosion-tight enclosures
15.12.2023
4-225 - Screw-on/Weld-on Hinge
15.12.2023
4-230 - Hinge Pr01 180°
15.12.2023
4-240 - Hinge Pr01 180°
15.12.2023
4-243 - Hinge Pr01 180°
15.12.2023
4-246 - Hinge Pr01 180°
15.12.2023
4-247 - Screw-on Hinge, for Aluminium Profiles lift-off, (examples of aplic...
15.12.2023
4-247.01 - Hinge Halves Pr01 180°
15.12.2023
4-248 - Tenon Blocks and Anti-Twist Protection
15.12.2023
4-249 - 180° Hinge
15.12.2023
4-250 - Screw-on Hinge
15.12.2023
4-251 - Hinge Pr01 with Fastening Bracket 180°
30.01.2022
4-260 - Screw-on Hinge
15.12.2023
4-260.01 - Hinge 50x50 Pr01 180° with Grounding Countersunk Screw
13.12.2023
4-262 - Screw-on Hinge
15.12.2023
4-262.01 - Hinge 76x50 Pr01 180° with Grounding Countersunk Screw
13.12.2023
4-264 - Screw-on Hinge
15.12.2023
4-264.01 - Hinge 63x50 Pr01 180° with Grounding Countersunk Screw
14.12.2023
4-270 - Screw-on Hinge
15.12.2023
4-271 - 2D Screw-on Hinge, adjustable
15.12.2023
4-272 - Screw-on Hinge
15.12.2023
4-272.01 - Hinge 76x60 Pr01 180° with Grounding Countersunk Screw
13.12.2023
4-274 - Screw-on Hinge
15.12.2023
4-275 - Screw-on Hinge
15.12.2023
4-278 - Screw-on Hinge
15.12.2023
4-280 - Polyamide Hinge, Lift-off
15.12.2023
4-282 - Screw-on Hinge, Lift-off
15.12.2023
4-283 - Screw-on Hinge, Lift-off
15.12.2023
4-284 - Profile Hinge, Screw-on or Weld-on
15.12.2023
4-285 - Corner Hinge, lift-off
15.12.2023
4-285.01 - Corner Hinge Pr04 180°
30.01.2022
4-286 - Hinge Pr04 180°
15.12.2023
4-290 - Hinge 180°, also with adjacent door
15.12.2023
4-308 - Weld-on 180° Hinge, Heavy Duty, Lift-off
15.12.2023
4-310 - Weld-on Hinge
15.12.2023
4-315 - Hinge, made from profiled steel
15.12.2023
4-320 - Hinge, with PA bushings
15.12.2023
4-323 - Hinge, with PA bushings
15.12.2023
4-326 - Screw-on Hinge, with PA bushings
15.12.2023
4-330 - Hinge, with PA bushings
15.12.2023
4-340 - Hinge, with PA bushings
15.12.2023
4-345 - Hinge Pr01/04 180°, for nested or surface mounted door
15.12.2023
4-346 - Screw-on Hinge, Lift-off
15.12.2023
4-348 - Screw-on Hinge (Mini), zinc die
15.12.2023
4-350 - Hinge Pr01 180°, Adjustable for nested door
15.12.2023
4-351 - 2D Hinge, adjustable Pr01 180°
30.01.2022
4-355 - Screw-on Hinge, with PA bushings
15.12.2023
4-370 - Hinge
15.12.2023
4-390 - Weld-on Hinge
15.12.2023
4-392 - Concealed Hinge Pr02 120°
15.12.2023
4-393 - Pin Hinge Pr02 120°
15.12.2023
4-394 - Pin Hinge Pr02 120°
15.12.2023
4-400 - Hinge PA Pr01 180° 60x40, for nested door, screw-on
15.12.2023
4-401 - Hinge PA Pr01 180° 60 x 60
15.12.2023
4-402 - Hinge PA Lift-off Pr01 180° 74 x 60
15.12.2023
4-701 - Torque Hinge
15.12.2023
4-702 - Torque Hinge
15.12.2023
4-703 - Torque Hinge
15.12.2023
4-707 - Torque Hinge
15.12.2023
4-708 - Torque Hinge
15.12.2023
4-709 - Torque Hinge
15.12.2023
6-042 - Nut Plate
15.12.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진