카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HGFT-HT-PR - Oil level indicators
Elesa+Ganter
Accessories for hydraulic systems
HGFT.HT-PR
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hgft_ht_pr/hgft_ht_pr_asmtab.prj},{NB=Oil level indicators HGFT.13/HT-PR-1/2},{PARTNUMBER=14463},{DESCRIPTION=HGFT.13/HT-PR-1/2},{DIM01=G 1/2},{DIM02=10.0},{DIM03=8.5},{DIM04=28.0},{DIM05=14.5},{DIM06=24},{DIM07=6÷8},{WEIGHT=5},{NDM=20.960},{KDM=18.630},{PPATH=hgft_ht_pr_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
D
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
Weight
ⁿ/ₐ
Oil level indicators HGFT...
14463
HGFT.13/HT-PR-1/2
G 1/2
10.0
8.5
28.0
14.5
24
6÷8
5
Oil level indicators HGFT...
14483
HGFT.16/HT-PR-3/4
G 3/4
9.5
8.5
35.0
18.0
32
8÷10
9
Oil level indicators HGFT...
14523
HGFT.21/HT-PR-1
G 1
11.0
9.5
42.5
23.0
38
10÷12
14
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D