HG160-2A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.160
Un-finished sprocket (Steel)
2A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_160/un_finished_sprocket_steel/2a_type/hg1602a.prj},{NB=HG160-2A18_()},{TYPE=HG160-2A},{NOT=18},{NOTX=18.000},{DP=292.55},{DO=319},{MATC=},{SD=38},{SURFT=},{BD=237},{BL=86.9},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
HG160-2A13
HG160-2A
13
212.27
237
183.69
182.14
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A14
HG160-2A
14
228.30
253
199.72
199.72
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A15
HG160-2A
15
244.33
269
215.75
214.41
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A16
HG160-2A
16
260.39
286
231.81
231.81
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A17
HG160-2A
17
276.46
302
247.88
246.70
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A18
HG160-2A
18
292.55
319
263.97
263.97
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A19
HG160-2A
19
308.64
335
280.06
279.01
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A20
HG160-2A
20
324.74
351
296.16
296.16
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A21
HG160-2A
21
340.84
368
312.26
311.31
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A22
HG160-2A
22
356.96
384
328.38
328.38
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A26
HG160-2A
26
421.45
449
392.87
392.87
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
HG160-2A30
HG160-2A
30
485.99
514
457.41
457.41
28.4
Induction hardening
C : Cutting type
38
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D