HG100B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/b_type/hg100b.prj},{NB=HG100B26_()},{TYPE=HG100B},{NOT=26},{NOTX=26.000},{DP=263.40},{DO=281},{MATC=},{SD=26},{SURFT=},{BD=117},{BL=56},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
HG100B22
HG100B
22
223.10
240
204.05
204.05
17.6
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG100B23
HG100B
23
233.17
250
214.12
213.58
17.6
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG100B24
HG100B
24
243.25
260
224.20
224.20
17.6
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG100B25
HG100B
25
253.32
270
234.27
233.77
17.6
Induction hardening
C : Cutting type
26
The tooth profile in the ...
HG100B26
HG100B
26
263.40
281
244.35
244.35
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B28
HG100B
28
283.57
301
264.52
264.52
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B30
HG100B
30
303.75
321
284.70
284.70
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B32
HG100B
32
323.92
341
304.87
304.87
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B33
HG100B
33
334.01
352
314.96
314.58
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B34
HG100B
34
344.11
362
325.06
325.06
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
HG100B35
HG100B
35
354.20
372
335.15
334.79
17.6
Induction hardening
W : Welding type
26
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D