您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Tension Nut Strength Class CH Coated (flZnnc)
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Tension Nuts
HEICO-TEC® Tension Nuts Imperial sizes
HEICO-TEC® Tension Nut Imperial Sizes Strength Class CH
Powered by
CAD模型選擇
{heico/heico_tec/htm/unc/serie_ch/htm_un_ch_zn_asmtab.prj},{NB=226213065002999(0.41)},{CNSORDERNO=226213065002999},{D1=2.5000},{PX=0.0830},{D=4.33},{H=2.05},{DBA=10},{DBSW=14},{SD=4.29},{SH=0.31},{SMH=3.43},{SMHUB=0.41},{DM=136},{VNOM=277500},{VMAX=373000},{CNSMASSEXACT=3.57},{FK=CH},{BS=flZnnc},{M=2 1/2''},{MM=2 1/2''-12 UN},{P=12UN},{PPATH=../../../assemblies/htm_un_ch_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{HUB=0.41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
FK
Strength Class
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[Zoll]
D
Outer diameter
[Inch]
H
Height
[Inch]
DBA
Quantity Pressure Bolts
[ST]
DBSW
Socket Size Pressure Bolts
[mm]
SD
Diameter Washer
[Inch]
SH
Washer Thickness
[Inch]
SMH
Tension Nut Total height
[Inch]
SMHUB
Tension Nut Tensioning Stroke
[Inch]
DM
Torque nominal
[lbft]
VNOM
Nominal Preload Force
[lbs]
VMAX
Maximum Preload Force
[lbs]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTM-1''-14 UN/C...
226210067002999
HTM-1''-14 UN/CH-002
CH
flZnnc
1''
14UN
1.97
0.94
8
7
1.93
0.16
1.65
0.20
13
46100
59600
0.36
HEICO-TEC HTM-1''-12 UN/C...
226210065002999
HTM-1''-12 UN/CH-002
CH
flZnnc
1''
12UN
1.97
0.94
8
7
1.93
0.16
1.65
0.20
13
46100
59600
0.36
HEICO-TEC HTM-1''-8 UN/CH...
226210061002999
HTM-1''-8 UN/CH-002
CH
flZnnc
1''
8UN
1.97
0.94
8
7
1.93
0.16
1.65
0.20
13
46100
59600
0.36
HEICO-TEC HTM-1 1/8''-12 ...
226210365002999
HTM-1 1/8''-12 UN/CH-002
CH
flZnnc
1 1/8''
12UN
2.20
1.10
9
8
2.17
0.16
1.91
0.22
18
56200
75300
0.54
HEICO-TEC HTM-1 1/8''-8 U...
226210361002999
HTM-1 1/8''-8 UN/CH-002
CH
flZnnc
1 1/8''
8UN
2.20
1.10
9
8
2.17
0.16
1.91
0.22
18
56200
75300
0.54
HEICO-TEC HTM-1 1/8''-7 U...
226210360002999
HTM-1 1/8''-7 UN/CH-002
CH
flZnnc
1 1/8''
7UN
2.20
1.10
9
8
2.17
0.16
1.91
0.22
18
56200
75300
0.54
HEICO-TEC HTM-1 1/4''-12 ...
226210665002999
HTM-1 1/4''-12 UN/CH-002
CH
flZnnc
1 1/4''
12UN
2.32
1.10
10
8
2.28
0.16
1.91
0.22
20
70800
95500
0.65
HEICO-TEC HTM-1 1/4''-8 U...
226210661002999
HTM-1 1/4''-8 UN/CH-002
CH
flZnnc
1 1/4''
8UN
2.32
1.10
10
8
2.28
0.16
1.91
0.22
20
70800
95500
0.65
HEICO-TEC HTM-1 1/4''-7 U...
226210660002999
HTM-1 1/4''-7 UN/CH-002
CH
flZnnc
1 1/4''
7UN
2.32
1.10
10
8
2.28
0.16
1.91
0.22
20
70800
95500
0.65
HEICO-TEC HTM-1 3/8''-12 ...
226210965002999
HTM-1 3/8''-12 UN/CH-002
CH
flZnnc
1 3/8''
12UN
2.72
1.38
7
10
2.68
0.20
2.36
0.30
44
85400
114600
1.02
HEICO-TEC HTM-1 3/8''-8 U...
226210961002999
HTM-1 3/8''-8 UN/CH-002
CH
flZnnc
1 3/8''
8UN
2.72
1.38
7
10
2.68
0.20
2.36
0.30
44
85400
114600
1.02
HEICO-TEC HTM-1 3/8''-6 U...
226210959002999
HTM-1 3/8''-6 UN/CH-002
CH
flZnnc
1 3/8''
6UN
2.72
1.38
7
10
2.68
0.20
2.36
0.30
44
85400
114600
1.02
HEICO-TEC HTM-1 1/2''-12 ...
226211265002999
HTM-1 1/2''-12 UN/CH-002
CH
flZnnc
1 1/2''
12UN
2.83
1.38
8
10
2.76
0.20
2.36
0.30
47
103400
139300
1.11
HEICO-TEC HTM-1 1/2''-8 U...
226211261002999
HTM-1 1/2''-8 UN/CH-002
CH
flZnnc
1 1/2''
8UN
2.83
1.38
8
10
2.76
0.20
2.36
0.30
47
103400
139300
1.11
HEICO-TEC HTM-1 1/2''-6 U...
226211259002999
HTM-1 1/2''-6 UN/CH-002
CH
flZnnc
1 1/2''
6UN
2.83
1.38
8
10
2.76
0.20
2.36
0.30
47
103400
139300
1.11
HEICO-TEC HTM-1 5/8''-12 ...
226211565002999
HTM-1 5/8''-12 UN/CH-002
CH
flZnnc
1 5/8''
12UN
2.95
1.38
9
10
2.91
0.20
2.36
0.30
50
123600
164000
0.00
HEICO-TEC HTM-1 5/8''-8 U...
226211561002999
HTM-1 5/8''-8 UN/CH-002
CH
flZnnc
1 5/8''
8UN
2.95
1.38
9
10
2.91
0.20
2.36
0.30
50
123600
164000
0.00
HEICO-TEC HTM-1 5/8''-6 U...
226211559002999
HTM-1 5/8''-6 UN/CH-002
CH
flZnnc
1 5/8''
6UN
2.95
1.38
9
10
2.91
0.20
2.36
0.30
50
123600
164000
0.00
HEICO-TEC HTM-1 3/4''-12 ...
226211865002999
HTM-1 3/4''-12 UN/CH-002
CH
flZnnc
1 3/4''
12UN
3.31
1.65
8
12
3.27
0.24
2.85
0.37
74
138200
187600
1.79
HEICO-TEC HTM-1 3/4''-8 U...
226211861002999
HTM-1 3/4''-8 UN/CH-002
CH
flZnnc
1 3/4''
8UN
3.31
1.65
8
12
3.27
0.24
2.85
0.37
74
138200
187600
1.79
HEICO-TEC HTM-1 3/4''-5 U...
226211858002999
HTM-1 3/4''-5 UN/CH-002
CH
flZnnc
1 3/4''
5UN
3.31
1.65
8
12
3.27
0.24
2.85
0.37
74
138200
187600
1.79
HEICO-TEC HTM-1 7/8''-12 ...
226212165002999
HTM-1 7/8''-12 UN/CH-002
CH
flZnnc
1 7/8''
12UN
3.43
1.65
9
12
3.39
0.24
2.85
0.37
77
162900
219100
0.00
HEICO-TEC HTM-1 7/8''-8 U...
226212161002999
HTM-1 7/8''-8 UN/CH-002
CH
flZnnc
1 7/8''
8UN
3.43
1.65
9
12
3.39
0.24
2.85
0.37
77
162900
219100
0.00
HEICO-TEC HTM-1 7/8''-6 U...
226212159002999
HTM-1 7/8''-6 UN/CH-002
CH
flZnnc
1 7/8''
6UN
3.43
1.65
9
12
3.39
0.24
2.85
0.37
77
162900
219100
0.00
HEICO-TEC HTM-2''-12 UN/C...
226212465002999
HTM-2''-12 UN/CH-002
CH
flZnnc
2''
12UN
3.58
1.65
10
12
3.50
0.24
2.85
0.37
77
182000
247200
2.04
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D