카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
Heavy Duty Mounts
HellermannTyton
Cable ties and fixings
Fixing elements for cable ties
for screw fixing
Powered by
CAD모델 선택
{hellermann_tyton/11/fixing_elements_for_cable_ties/screw_fixing/heavy_duty_mounts.prj},{NB=151-29403},{IDNR=151-29403},{NO_CU_PER_OU=1},{PRICE_QUANT36=100},{QUANTITY_MIN=500},{QUANTITY_IN38=500},{PRICE_EUR_N=57.450},{TAX_N=0.190},{PWID=425},{MANUFACTURE19=S2HM25},{DESCRIPTION14=2-Wege-Abstandhalter schwarz}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
LAENGEL
Length L
[mm]
NO_CU_PER_OU
Number of content units per order unit
ⁿ/ₐ
QUANTITY_MIN
Minimum order quantity
ⁿ/ₐ
HOEHEH
Height H
[mm]
BREITEW
Width (W)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
SCHWEISSBOL66
Stud Ø
[mm]
HellermannTyton 151-29400
151-29400
S2CM25
2 Way Separator, grey
Polyamide 6.6, high impac...
Grey (GY)
45
1
500
23
30
-40 °C to +110 °C
6.35
HellermannTyton 151-29403
151-29403
S2HM25
2 Way Separator, black
Polyamide 6.6 high impact...
Black (BK)
45
1
500
23
30
-40 °C to +110 °C
6.35
HellermannTyton 151-29600
151-29600
SAM83
Harness Clip black
Polyamide 6.6 high impact...
Grey (GY)
34
1
500
35
26
-40 °C to +150 °C
8
HellermannTyton 151-29701
151-29701
SAOM82
separator with contact ar...
Polyamide 6.6 high impact...
Black (BK)
34.3
1
500
35.0
26.0
-40 °C to +110 °C
8.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D