您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: MuA
Created: 28.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MuA
Heat recovery ventilation
MuA
Powered by
CAD模型選擇
WFRO - KWL - Spiral falded tubes oval WFRO
14.02.2023
STVO - KWL - Slip joint, oval STVO
14.02.2023
MFO - KWL - Tube coupling (fitting connection), oval MFO
14.02.2023
EDO - KWL - End cap, oval EDO
14.02.2023
ASTO - KWL - Connection sleeve, oval, 90° ASTO
14.02.2023
ASTSO - KWL - Connection sleeve, symmetrical, oval ASTSO
14.02.2023
BVSO 90° - KWL - Elbow, vertical, oval 90° BVSO
08.12.2022
BVSO 45° - KWL - Elbow, vertical, oval 45° BVSO
08.12.2022
BHSO 90° - KWL - Elbow, horizontal, oval 90° BHSO
08.12.2022
BHSO 45° - KWL - Elbow, horizontal, oval 45° BHSO
07.12.2022
ATVO - KWL - Branch tube, vertical, oval ATVO
14.02.2023
ATHO - KWL - Branch tube, horizontal, oval ATHO
14.02.2023
ATRO - KWL - Abzweig, rund-oval ATRO
14.02.2023
USO- KWL - Reduction fitting, symmetrical, oval-oval USO
14.02.2023
ASS - KWL - Anschlussstück, rund-oval ASS
14.02.2023
USRO - KWL - Transition fitting, symmetrical, round-oval USRO
14.02.2023
UARO - KWL - Transition fitting, asymmetrical, round-oval UARO
14.02.2023
DKO - KWL - Throttle valve, oval DKO
14.02.2023
LVK - KWL - Luftverteilkasten mit Schalldämmungl LVK
14.02.2023
FBA A - KWL - Fussbodenauslass FBA
14.02.2023
WBA V - KWL - Wandauslass WBA
14.02.2023
WBA A - KWL - Wandauslass WBA
14.02.2023
ME - KWL - Mengeneinstellsatz ME
14.02.2023
KXHAOR - KWL - Kreuzstück horizontal, asymmetrisch, oval-rund KXHAOR
14.02.2023
HSAOR - KWL - Hosenstück, asymmetrisch, oval-rund HSAOR
14.02.2023
OS - KWL - Oval cleat OS
14.02.2023
OSB - KWL - Ovalschelle zur Bodenmontage OSB
14.02.2023
KSDO - KWL - Kulissenschalldämpfer KSDO
14.02.2023
ASTTO - KWL - Connection sleeve, tangential, oval ASTTO
14.02.2023
BVSO 30° -KWL - Elbow, vertical, oval 30° BVSO
14.02.2023
BHSO 30° - KWL - Elbow, horizontal, oval 30° BHSO
14.02.2023
ETGVO - KWL - Offset, vertical, oval ETGVO
07.12.2022
ETGHO - KWL - Offset, horizontal, oval ETGHO
07.12.2022
UAO - KWL - Reduzierung, asymmetrisch,oval-oval UAO KWL
14.02.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎