目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HE. - Oil indicators push fit
Elesa+Ganter
液压系统附件
HE.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/he/he_asmtab.prj},{NB=Oil indicators push fit HE.26},{PARTNUMBER=11601},{DESCRIPTION=HE.26},{DIM01=26},{DIM02=7.5},{DIM03=3.5},{DIM04=28},{DIM05=17},{DIM06=6},{DIM07=26},{WEIGHT=5},{D1=26.000},{X=3.200},{XX=1.250},{PPATH=he_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
S min.
[mm]
DIM07
Mounting hole d1
ⁿ/ₐ
WEIGHT
[g]
Oil indicators push fit H...
11401
HE.17
17
6.5
3.0
18
9
5
17
2
Oil indicators push fit H...
11501
HE.20
20
8.0
3.0
21
12
6
20
3
Oil indicators push fit H...
11601
HE.26
26
7.5
3.5
28
17
6
26
5
Oil indicators push fit H...
11701
HE.30
30
8.0
4.0
32
20
7
30
7
Oil indicators push fit H...
11801
HE.35
35
9.0
4.0
38
25
8
35
10
Oil indicators push fit H...
11901
HE.40
40
10.0
4.5
43
28
9
40
13
Oil indicators push fit H...
12001
HE.45
45
11.0
5.5
47
32
9
45
18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D