您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Handle - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Accessories Aluminium Profiles
Fittings
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/zubehoer/beschlaege/handgriff.prj},{NB=4005596#Handgriff_152},{IDNR=},{ARTIKEL=Handgriff},{ARTIKELHELP=Handgriff_152},{BEST=4005596},{GR=152},{GR1=152.00},{NG=KL-30},{A=128},{B=50},{C=20.00},{D=35°},{D1=35.000},{E=M6x30},{E1=6.000},{HINWEISVPE=keine},{WEEEE=DE71223010},{CNSMASSEXACT=0.126},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
BEST
ⁿ/ₐ
GR
size
ⁿ/ₐ
NG
Slot geometry
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
HINWEISVPE
Refrence to pack quantity
ⁿ/ₐ
WEEEE
Registration No. WEEE
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4005596 Handgriff (Größe:...
Handle
4005596
152
KL-30
128
50
20.00
35°
35.000
M6x30
none
DE71223010
0.126
1 Week after receipt of o...
23-36-02-90
84879090
4015598 Handgriff (Größe:...
Handle
4015598
152
KL-40
128
50
20.00
35°
35.000
M6x40
none
DE71223010
0.111
1 Week after receipt of o...
23-36-02-90
39269097
4008596 Handgriff (Größe:...
Handle
4008596
150
30
132
44
21.00
27
27.000
7
none
DE71223010
0.060
1 Week after receipt of o...
23-36-02-90
39269097
4015596 Handgriff (Größe:...
Handle
4015596
150
40
132
44
21.00
27
27.000
7
none
DE71223010
0.123
1 Week after receipt of o...
23-36-02-90
39269097
4015597 Handgriff (Größe:...
Handle
4015597
197
40
179
50
21.75
28
28.000
7
none
DE71223010
0.058
1 Week after receipt of o...
23-36-02-90
39269097
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D