目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Guide block (plain bearings) QA/8000/51 - Accessories
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_51_e_asmtab.prj},{NB=QA/8040/51_40_0_0_0_E},{ORDER=QA/8040/51},{BS=40},{P1=available},{HUB=0},{HUBST=0},{HUBSTE=0},{MOVE=2},{AC=74.0},{AD=12},{AE=15},{AF=19},{AG=M6},{AGX=6},{AH=10},{AJ=38.0},{AK=122},{AL=64},{AM=12},{AN=6},{AO=11},{AP=106},{AR=100},{AS=80},{AT=84},{AV=50},{AW=38.0},{AX=6.6},{AZ=56},{BA=85.0},{BB=11.0},{INFOWWW=Link},{PPATH=../../../../0_accessories/assemblies/qa_8000_51_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/809000
ⁿ/ₐ
AC
Length AC
[mm]
AD
Width AD
[mm]
AE
Width across flats AE
[mm]
AF
Width across flats AF
[mm]
AG
Thread AG
ⁿ/ₐ
AH
Height AH
[mm]
AJ
Length AJ
[mm]
AK
Length AK
[mm]
AL
Width AL
[mm]
AM
Diameter AM
[mm]
AN
Length AN
[mm]
AO
Length AO
[mm]
AP
Width AP
[mm]
AR
Width AR
[mm]
AS
Width AS
[mm]
AT
Width AT
[mm]
AV
Length AV
[mm]
AW
Length AW
[mm]
AX
Diameter AX
[mm]
AZ
Width AZ
[mm]
BA
Length BA
[mm]
BB
Length BB
[mm]
CNSMASSEXACT
Weight
[kg]
QA/8032/51
QA/8032/51
32
available
69.0
12
15
17
M6
10
32.5
110
58
10
6
9
100
90
74
78
45
32.5
6.6
48
76.0
9.0
1.00
QA/8040/51
QA/8040/51
40
available
74.0
12
15
19
M6
10
38.0
122
64
12
6
11
106
100
80
84
50
38.0
6.6
56
85.0
11.0
1.20
QA/8050/51
QA/8050/51
50
available
91.5
15
22
24
M8
12
46.5
135
80
12
6
19
125
120
96
100
60
46.5
9.0
66
99.0
19.0
1.80
QA/8063/51
QA/8063/51
63
available
92.0
15
22
24
M8
12
56.5
153
95
12
7
15
132
125
104
105
70
56.5
9.0
76
114.0
15.0
2.20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D