카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRV - GRV Gripper
PHD
Grippers
GRV Grippers
Powered by
CAD모델 선택
{phd/grippers/grv/grv.prj},{NB=GRV-5-10x40_Closed-Retract},{B1=34.0},{B2=0.0},{B3=0.0},{B4=41.9},{B5=16.0},{J2=2.0},{J3=7.00},{J4=49.0},{J5=4.5},{J6=6.0},{J7=6.0},{J8=55.0},{J9=5.3},{K3=25.0},{K4=25.00},{K5=10.0},{K8=14.00},{K9=27.0},{K10=28.0},{K11=8.0},{K13=12.9},{K14=27.0},{K15=36.0},{K16=13.0},{K17=22.0},{K18=21.0},{P2=3.0},{P3=0.5},{P4=6.0},{P5=19.2},{P6=26.7},{P7=9.5},{P8=7.75},{P9=0.5},{P10=4.5},{P11=1.2},{P12=0.8},{P13=4.0},{F1=47.0},{F2=16.0},{F3=5.0},{F4=41.0},{F5=10.0},{F7=25.0},{F9=8.0},{SW1=6.9},{SW2=5.4},{SW3=4.3},{SW4=1.8},{HS1=0.0},{HS2=0.0},{HS3=0.0},{HS4=0.0},{J1DIA=2.5},{J1DP=0.45},{K1DIA=3.0},{K1DP=6.0},{K2DIA=2.0},{K2DP=3.0},{MANOPT=},{MTGOPT=},{SEAL=},{LUBE=},{POSITION=Closed-Retract},{SWITCH=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Unit Size
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
J1
ⁿ/ₐ
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
K1
ⁿ/ₐ
K2
ⁿ/ₐ
K3
[mm]
K4
[mm]
K5
[mm]
K6
ⁿ/ₐ
K7
ⁿ/ₐ
K8
[mm]
K9
[mm]
K10
[mm]
K11
[mm]
K12
ⁿ/ₐ
K13
[mm]
K14
[mm]
K15
[mm]
K16
[mm]
K17
[mm]
K18
[mm]
P1
ⁿ/ₐ
P2
[mm]
P3
[mm]
P4
[mm]
P5
[mm]
P6
[mm]
P7
[mm]
P8
[mm]
P9
[mm]
P10
[mm]
P11
[mm]
P12
[mm]
P13
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
ⁿ/ₐ
F7
[mm]
F8
ⁿ/ₐ
F9
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
HS1
[mm]
HS2
[mm]
HS3
[mm]
HS4
[mm]
GRV-5-6x40_Closed-Retract
GRV
5
6
30.0
0.0
0.0
36.7
10.0
M1.6 x 0.35
1.5
5.00
41.5
3.0
5.0
4.0
45.5
3.8
M2.5 x 0.45 x 5 DP
2.0 x 3.0 DP
24.0
17.50
4.5
M3 x 0.5 x 6 DP
2.0 x 3.0 DP
13.00
24.0
23.5
7.5
M2.5
7.3
24.0
31.0
10.5
19.0
16.0
M3 x 0.5 x 3 DP
1.5
1.0
6.5
16.1
24.7
6.5
5.75
2.5
2.5
1.2
0.8
4.0
42.0
10.0
5.0
37.0
4.5
M2.5
17.5
2.0 mm x 3.0 mm DP
8.0
2.5
5.8
4.3
3.4
0.0
0.0
0.0
0.0
GRV-5-10x40_Closed-Retrac...
GRV
5
10
34.0
0.0
0.0
41.9
16.0
M2.5 x 0.45
2.0
7.00
49.0
4.5
6.0
6.0
55.0
5.3
M3 x 0.5 x 6 DP
2.0 x 3.0 DP
25.0
25.00
10.0
M3 x 0.5 x 6.5 DP
2.0 x 3.0 DP
14.00
27.0
28.0
8.0
M2.5
12.9
27.0
36.0
13.0
22.0
21.0
M3 x 0.5 x 3 DP
3.0
0.5
6.0
19.2
26.7
9.5
7.75
0.5
4.5
1.2
0.8
4.0
47.0
16.0
5.0
41.0
10.0
M3
25.0
2.0 mm x 3.0 mm DP
8.0
6.9
5.4
4.3
1.8
0.0
0.0
0.0
0.0
GRV-5-16x40_Closed-Retrac...
GRV
5
16
43.0
38.0
27.9
49.2
22.0
M4 x 0.7
2.5
10.00
59.2
7.0
6.5
8.0
67.2
7.1
M3 x 0.5 x 6.5 DP
3.0 x 4.0 DP
32.0
32.00
15.0
M4 x 0.7 x 8 DP
3.0 x 4.0 DP
20.00
30.0
37.7
8.0
M3
18.0
30.0
45.7
13.5
30.0
29.0
M5 x 0.8 x 4.5 DP
4.0
3.5
7.5
19.6
0.0
13.0
11.50
3.0
3.0
1.2
0.8
4.0
52.0
22.0
6.0
45.0
15.0
M3
32.0
3.0 mm x 4.0 mm DP
10.0
9.1
7.7
4.3
0.0
9.1
7.7
4.3
14.7
GRV-5-20x40_Closed-Retrac...
GRV
5
20
51.0
46.0
31.8
55.1
28.0
M5 x 0.8
3.0
12.00
67.3
8.5
8.0
9.5
76.8
8.4
M4 x 0.7 x 8 DP
4.0 x 4.0 DP
36.0
36.00
19.0
M5 x 0.8 x 10 DP
4.0 x 4.0 DP
22.00
36.0
41.3
9.0
M4
23.5
36.0
50.3
17.0
35.0
33.0
M5 x 0.8 x 5 DP
5.0
4.0
9.0
24.8
0.0
13.0
14.00
3.5
3.5
1.2
0.8
4.0
63.5
28.0
6.0
55.0
19.0
M4
36.0
4.0 mm x 4.0 mm DP
10.0
12.1
8.0
4.3
0.0
12.1
8.0
4.3
14.2
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D