Ground Worm Shaft, Worm Gears (AGF-E)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD모델 선택
{khk/worms_worms_gears/gwsw_gears_agf_e_asmtab.prj},{NB=AGF3-40R1E30_On},{COMBINATION=1},{NM=3.0},{NT=40},{CPS=0.333},{NS=1},{HT=R},{A=30},{AX=30,28,25,24,22,20,19},{B=65},{C=120},{D=128.0},{D1=131.0},{E=25},{F=7.5},{F1=17.5},{H=16},{I=0},{J=80.00},{PN=KWG3-R1},{VERS=57},{TOOTH=On},{PPATH=gwsw_gears_agf_e_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog No.
ⁿ/ₐ
NM
Transverse module
[mm]
NT
Number of teeth
ⁿ/ₐ
CPS
Coefficient of Profile Shift
ⁿ/ₐ
NS
Number of starts
ⁿ/ₐ
HT
Hand of thread
ⁿ/ₐ
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Throat diameter
[mm]
D1
Outside diameter
[mm]
E
Face width
[mm]
F
Hub length (R)
[mm]
F1
Hub length (L)
[mm]
G
Total length (Bush)
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
J
Mounting distance
[mm]
SH
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
BG
bore (gear)
ⁿ/ₐ
PSS
Pressure screw size
ⁿ/ₐ
R
Position of tap
ⁿ/ₐ
K
Flange diameter
ⁿ/ₐ
L
Flange width
ⁿ/ₐ
TOTAL
Total length
[mm]
AGF2-30R1E15
AGF2-30R1E15
2.0
30
-0.5
1
R
38
60
62.0
64.0
18
5.0
12.0
37
0
0
40.00
H6EA
KWG2-R1
18.000
M10
15.100
50.000
14.000
37.0
AGF2-30R2E15
AGF2-30R2E15
2.0
30
-0.5
2
R
38
60
62.0
64.0
18
5.0
12.0
37
0
0
40.00
H6EA
KWG2-R2
18.000
M10
15.100
50.000
14.000
37.0
AGF2-36R1E19
AGF2-36R1E19
2.0
36
0
1
R
40
72
76.0
78.0
18
5.0
12.0
39
0
0
47.00
H6EAA
KWG2-R1
23.000
M10
17.400
55.000
14.000
39.0
AGF2-40R1E20
AGF2-40R1E20
2.0
40
-0.5
1
R
45
80
82.0
84.0
18
5.0
12.0
41
10
0
50.00
H8EAA
KWG2-R1
24.000
M10
18.000
56.000
14.000
41.0
AGF2-48R1E22
AGF2-48R1E22
2.0
48
0.5
1
R
50
96
102.0
104.0
18
5.0
12.0
43
10
76
60.00
H9EAA
KWG2-R1
27.000
M10
19.300
61.000
14.000
43.0
AGF2-50R1E22
AGF2-50R1E22
2.0
50
-0.5
1
R
50
100
102.0
104.0
18
5.0
12.0
43
12
81
60.00
H9EAA
KWG2-R1
27.000
M10
19.300
61.000
14.000
43.0
AGF2-60R1E22
AGF2-60R1E22
2.0
60
-0.5
1
R
50
120
122.0
124.0
18
5.0
12.0
43
12
96
70.00
H9EAA
KWG2-R1
27.000
M10
19.300
61.000
14.000
43.0
AGF2.5-25R1E19
AGF2.5-25R1E19
2.5
25
0
1
R
40
62
67.5
70.0
20
5.0
15.0
39
0
0
46.25
H6EA
KWG2.5-R1
23.000
M10
17.400
55.000
14.000
39.0
AGF2.5-30R1E19
AGF2.5-30R1E19
2.5
30
0
1
R
40
75
80.0
82.5
20
5.0
15.0
39
0
0
52.50
H6EA
KWG2.5-R1
23.000
M10
17.400
55.000
14.000
39.0
AGF2.5-30R2E19
AGF2.5-30R2E19
2.5
30
0
2
R
40
75
80.0
82.5
20
5.0
15.0
39
0
0
52.50
H6EA
KWG2.5-R2
23.000
M10
17.400
55.000
14.000
39.0
AGF2.5-36R1E20
AGF2.5-36R1E20
2.5
36
0
1
R
45
90
95.0
97.5
20
5.0
15.0
41
12
0
60.00
H8EAA
KWG2.5-R1
24.000
M10
18.000
56.000
14.000
41.0
AGF2.5-40R1E20
AGF2.5-40R1E20
2.5
40
0
1
R
45
100
105.0
107.5
20
5.0
15.0
41
12
0
65.00
H8EAA
KWG2.5-R1
24.000
M10
18.000
56.000
14.000
41.0
AGF2.5-48R1E22
AGF2.5-48R1E22
2.5
48
0
1
R
50
120
125.0
127.5
20
5.0
15.0
43
13
97
75.00
H8EAA
KWG2.5-R1
27.000
M10
19.300
61.000
14.000
43.0
AGF2.5-50R1E25
AGF2.5-50R1E25
2.5
50
0
1
R
55
125
130.0
132.5
20
5.0
15.0
46
13
100
77.50
H9EAA
KWG2.5-R1
30.000
M10
20.800
63.000
14.000
46.0
AGF2.5-60R1E28
AGF2.5-60R1E28
2.5
60
0
1
R
60
150
155.0
157.5
20
5.0
15.0
48
13
125
90.00
H9EAA
KWG2.5-R1
34.000
M10
22.600
70.000
14.000
48.0
AGF3-25R1E25
AGF3-25R1E25
3.0
25
0
1
R
55
75
81.0
84.0
25
7.5
17.5
46
0
0
56.50
H6EA
KWG3-R1
30.000
M10
20.800
63.000
14.000
46.5
AGF3-30R1E25
AGF3-30R1E25
3.0
30
0.333
1
R
55
90
98.0
101.0
25
7.5
17.5
46
15
0
65.00
H8EA
KWG3-R1
30.000
M10
20.800
63.000
14.000
46.5
AGF3-30R2E25
AGF3-30R2E25
3.0
30
0.333
2
R
55
90
98.0
101.0
25
7.5
17.5
46
15
0
65.00
H8EA
KWG3-R2
30.000
M10
20.800
63.000
14.000
46.5
AGF3-36R1E28
AGF3-36R1E28
3.0
36
0.333
1
R
60
108
116.0
119.0
25
7.5
17.5
48
15
0
74.00
H8EAA
KWG3-R1
34.000
M10
22.600
70.000
14.000
48.0
AGF3-40R1E30
AGF3-40R1E30
3.0
40
0.333
1
R
65
120
128.0
131.0
25
7.5
17.5
50
16
0
80.00
H8EAA
KWG3-R1
36.000
M10
23.600
71.000
14.000
50.0
AGF3-48R1E32
AGF3-48R1E32
3.0
48
0.333
1
R
70
144
152.0
155.0
25
7.5
17.5
52
15
120
92.00
H9EAA
KWG3-R1
39.000
M10
24.800
78.000
14.000
52.0
AGF3-50R1E35
AGF3-50R1E35
3.0
50
0.333
1
R
75
150
158.0
161.0
25
7.5
17.5
55
15
125
95.00
H9EAA
KWG3-R1
42.000
M10
26.400
86.000
14.000
55.0
AGF3-60R1E38
AGF3-60R1E38
3.0
60
0.333
1
R
80
180
188.0
191.0
25
7.5
17.5
67
15
155
110.00
H9EAA
KWG3-R1
46.000
M16
31.000
92.500
20.000
67.0
AGF4-20R1E25
AGF4-20R1E25
4.0
20
0
1
R
60
80
88.0
92.0
30
10.0
20.0
46
0
0
60.00
H6EA
KWG4-R1
30.000
M10
20.800
63.000
14.000
54.0
AGF4-20R2E25
AGF4-20R2E25
4.0
20
0
2
R
60
80
88.0
92.0
30
10.0
20.0
46
0
0
60.00
H6EA
KWG4-R2
30.000
M10
20.800
63.000
14.000
54.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D