目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Groove key - Accessories
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_groove_key_e.prj},{NB=M/P74066_60_E},{CNSORDERNO=M/P74066},{BS=60},{P1=available},{A=4.5},{B=M6},{C=17.0},{D=6.25},{E=10.5},{CNSMASSEXACT=0.02},{INFOWWW=Link},{BX=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/14x000
ⁿ/ₐ
A
Length A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
D
Height D
[mm]
E
Weight E
[mm]
CNSMASSEXACT
Weight
[kg]
M/P74065
M/P74065
48
available
4.0
M5
12.0
4.25
8.0
0.01
M/P74066
M/P74066
60
available
4.5
M6
17.0
6.25
10.5
0.02
M/P41858
M/P41858
80
available
7.5
M8
23.0
7.30
13.5
0.03
M/P76219
M/P76219
100
available
8.5
M10
28.5
9.70
16.5
0.04
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D