카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 51b - T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Elesa+Ganter
Aluminum Profiles
GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn51b/gn51b.prj},{NB=Hammerkopfmutter, Stahl / Edelstahl GN 51b-8M6-B-NB},{PARTNUMBER=GN 51b-8M6-B-NB},{N=8},{D=M6},{DX=6},{B=16.5},{H1=4.5},{H2=1.5},{L=8.0},{FORM=mit Bremsmoment},{MAT=Stainless steel, plain finish},{WEIGHT=0.0040},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
L
Length
[mm]
FORM
Type
ⁿ/ₐ
MAT
Material / Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Slot Nut, Steel / Stain...
GN 51b-6M4-N-SZ
6
M4
11.5
3.0
1.0
5.9
Without increased torque
Steel, zinc plated, blue ...
0.0010
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-N-NB
6
M4
11.5
3.0
1.0
5.9
Without increased torque
Stainless steel, plain fi...
0.0020
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-B-SZ
6
M4
11.5
3.0
1.0
5.9
With increased torque
Steel, zinc plated, blue ...
0.0010
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-B-NB
6
M4
11.5
3.0
1.0
5.9
With increased torque
Stainless steel, plain fi...
0.0020
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M4-N-SZ
8
M4
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M4-B-SZ
8
M4
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M5-N-SZ
8
M5
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M5-B-SZ
8
M5
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-N-SZ
8
M6
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0030
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-N-NB
8
M6
16.5
4.5
1.5
8.0
Without increased torque
Stainless steel, plain fi...
0.0040
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-B-SZ
8
M6
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0030
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-B-NB
8
M6
16.5
4.5
1.5
8.0
With increased torque
Stainless steel, plain fi...
0.0040
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M4-N-SZ
10
M4
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M4-B-SZ
10
M4
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M5-N-SZ
10
M5
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M5-B-SZ
10
M5
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-N-SZ
10
M6
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-N-NB
10
M3
19.4
5.7
3.0
9.8
Without increased torque
Stainless steel, plain fi...
0.0080
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-B-SZ
10
M6
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-B-NB
10
M3
19.4
5.7
3.0
9.8
With increased torque
Stainless steel, plain fi...
0.0080
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-N-SZ
10
M8
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-N-NB
10
M8
19.4
5.7
3.0
9.8
Without increased torque
Stainless steel, plain fi...
0.0070
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-B-SZ
10
M8
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-B-NB
10
M8
19.4
5.7
3.0
9.8
With increased torque
Stainless steel, plain fi...
0.0070
73181639
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D