카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 23i - Automatic Connectors, Steel, for Aluminum Profiles (i-Modular System), Profile type S Heavy, Coding S End Face Connection
Elesa+Ganter
Aluminum Profiles
GN 23i Automatic Connectors, Steel, for Aluminum Profiles (i-Modular System), Right-Angled or End Face Connection
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn23i/gn23i_s.prj},{NB=Automatikverbinder, Stahl GN 23i-6S-S-SZ-4},{PARTNUMBER=GN 23i-6S-S-SZ-4},{N=6},{G=4},{D1=S10},{D2=M5},{L1=32.0},{L2=-},{L3=27.0},{SW1=4},{SW2=5},{AM=8},{P=schwer},{KEN=stirnseitige Verbindung},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0920},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
D1
Self-forming thread
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
AM
Tightening torque
[Nm]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Automatic Connector, Stee...
GN 23i-6S-S-SZ-4
6
4
S10
M5
32.0
-
27.0
4
5
8
73181900
YES
Automatic Connector, Stee...
GN 23i-8S-S-SZ-4
8
4
S12
M6
34.5
2.5
30.8
5
6
14
73181900
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D