카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 218 L - Door locks, type L, clamping direction left turn
Elesa+Ganter
Latches
GN218
Powered by
CAD모델 선택
{elesa_ganter/latches/gn218/gn218_l.prj},{NB=Tuerriegel GN 218-SM-35-B10-L},{PARTNUMBER=GN 218-SM-35-B10-L},{D1=35},{D2=10},{D3=18},{L1=15},{L2=7},{L3=3},{WS=SM},{FORM=L},{WEIGHT=0.0310},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
bore (B)
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Door lock GN 218-SM-35-B8...
GN 218-SM-35-B8-L
35
8
18
15
7
3
0.0340
83089000
YES
Door lock GN 218-SM-35-B1...
GN 218-SM-35-B10-L
35
10
18
15
7
3
0.0310
83089000
YES
Door lock GN 218-SM-65-B1...
GN 218-SM-65-B12-L
65
12
23
20
10
5
0.0950
83089000
YES
Door lock GN 218-SM-80-B1...
GN 218-SM-80-B16-L
80
16
27
24
12
6
0.1700
83089000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D