카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Gland plate - for CM, TP
Rittal
System accessories
Base
Base
Powered by
CAD모델 선택
{rittal/sys_zub/boden/boden/bodenblech_cm.prj},{NB=5001.216 (2)},{BEST=5001.216},{DETAIL=2},{STATUSPIM=},{EOLDATE=},{INFO=PDF Katalog},{BEZ1=Bodenblech},{BEZ2=für CM, TP},{B=1000},{BB=420},{L=420},{C=0},{N=0},{A=100},{B1=100},{VE=4},{VERS=1},{B2=0},{INFOPAGE=hb32_s911},{CNSECLASS51=27-18-92-40},{CNSECLASS70=27-18-92-61},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{BEZ3=},{GEW=0.780}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Model No. TP
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
For enclosures width
[mm]
L
Length
[mm]
C
Length
[mm]
N
Number
ⁿ/ₐ
A
Width
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
GEW
Gewicht
[kg]
5001.210
5001.210
Gland plate
for CM, TP
600
460
0
0
50
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.560
5001.214
5001.214
Gland plate
for CM, TP
600
460
0
0
100
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.820
5001.218
5001.218
Gland plate
for CM, TP
600
460
0
0
150
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.100
5001.222
5001.222
Gland plate
for CM, TP
600
460
0
0
250
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.680
5001.226
5001.226
Cable entry plates
For installation in CM en...
600
460
86
4
100
27-18-06-22
27-40-06-04
27-18-92-61
EC002620
0.580
5001.211
5001.211
Gland plate
for CM, TP
800
660
0
0
50
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.840
5001.215
5001.215
Gland plate
for CM, TP
800
660
0
0
100
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.220
5001.219
5001.219
Gland plate
for CM, TP
800
660
0
0
150
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.580
5001.223
5001.223
Gland plate
for CM, TP
800
660
0
0
250
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
2.380
5001.227
5001.227
Cable entry plates
For installation in CM en...
800
660
78
7
100
27-18-06-22
27-40-06-04
27-18-92-61
EC002620
0.800
5001.212
5001.212
Gland plate
for CM, TP
1000
420
0
0
50
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.520
5001.216
5001.216
Gland plate
for CM, TP
1000
420
0
0
100
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.780
5001.220
5001.220
Gland plate
for CM, TP
1000
420
0
0
150
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.000
5001.224
5001.224
Gland plate
for CM, TP
1000
420
0
0
250
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.560
5001.228
5001.228
Cable entry plates
For installation in CM en...
1000
420
102
3
100
27-18-06-22
27-40-06-04
27-18-92-61
EC002620
0.560
5001.213
5001.213
Gland plate
for CM, TP
1200
520
0
0
50
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.640
5001.217
5001.217
Gland plate
for CM, TP
1200
520
0
0
100
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.940
5001.221
5001.221
Gland plate
for CM, TP
1200
520
0
0
150
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.240
5001.225
5001.225
Gland plate
for CM, TP
1200
520
0
0
250
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.920
5001.229
5001.229
Cable entry plates
For installation in CM en...
1200
520
80
5
100
27-18-06-22
27-40-06-04
27-18-92-61
EC002620
0.660
5001.233
5001.233
Gland plate
for CM, TP
1600
720
0
0
50
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
0.880
5001.234
5001.234
Gland plate
for CM, TP
1600
720
0
0
100
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.260
5001.235
5001.235
Gland plate
for CM, TP
1600
720
0
0
150
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
1.640
5001.236
5001.236
Gland plate
for CM, TP
1600
720
0
0
250
27-18-92-40
27-18-92-61
27-18-92-61
EC002620
2.720
5001.237
5001.237
Cable entry plates
For installation in CM en...
1600
720
72
8
100
27-18-06-22
27-40-06-04
27-18-92-61
EC002620
0.840
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D