GB/T300-1995 - Rolling bearings-Four row tapered roller bearings-Boundary dimensions
Chinese Manufacturers
GD
Powered by
CAD모델 선택
{chinese_manufacturers/gd/gb300-1995.prj},{NB=Rolling bearings 381088 GB/T300-1995},{IDNR=},{SA=10},{TY=381088},{D=440.000},{DD=650.000},{T=376.000},{B=180.000},{B1=16.000},{B2=44.000},{R1=6.000},{R2=6.000},{R1MIN=6.000},{R2MIN=6.000},{R3=5.000},{R4=5.000},{R3MIN=5.000},{R4MIN=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
SA
Series
[mm]
TY
Code name of the bearing
[mm]
D
[mm]
DD
[mm]
T
[mm]
B
[mm]
B1
[mm]
B2
[mm]
R1
[mm]
R2
[mm]
R1MIN
[mm]
R2MIN
[mm]
R3
[mm]
R4
[mm]
R3MIN
[mm]
R4MIN
[mm]
Rolling bearings 382926 G...
29
382926
130.000
180.000
135.000
63.000
9.000
13.000
2.000
2.000
2.000
2.000
1.500
1.500
1.500
1.500
Rolling bearings 382928 G...
29
382928
140.000
190.000
135.000
63.000
9.000
13.000
2.000
2.000
2.000
2.000
1.500
1.500
1.500
1.500
Rolling bearings 382930 G...
29
382930
150.000
210.000
165.000
77.500
10.000
17.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382932 G...
29
382932
160.000
220.000
165.000
77.500
10.000
17.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382934 G...
28
382934
170.000
230.000
165.000
77.500
10.000
17.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382936 G...
29
382936
180.000
250.000
185.000
86.500
12.000
18.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382938 G...
29
382938
190.000
260.000
185.000
86.500
12.000
18.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382940 G...
29
382940
200.000
280.000
210.000
98.000
14.000
20.000
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
Rolling bearings 382944 G...
29
382944
220.000
300.000
210.000
98.000
14.000
20.000
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
Rolling bearings 382948 G...
29
382948
240.000
320.000
210.000
98.000
14.000
20.000
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
Rolling bearings 382952 G...
29
382952
260.000
360.000
265.000
125.500
14.000
29.500
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
Rolling bearings 382956 G...
29
382956
280.000
380.000
265.000
125.500
14.000
29.500
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
Rolling bearings 382960 G...
29
382960
300.000
420.000
300.000
143.000
14.000
29.000
4.000
4.000
4.000
4.000
3.000
3.000
3.000
3.000
Rolling bearings 382964 G...
29
382964
320.000
440.000
300.000
143.000
14.000
29.000
4.000
4.000
4.000
4.000
3.000
3.000
3.000
3.000
Rolling bearings 382968 G...
29
382968
340.000
460.000
310.000
148.000
14.000
34.000
4.000
4.000
4.000
4.000
3.000
3.000
3.000
3.000
Rolling bearings 382972 G...
29
382972
360.000
480.000
310.000
148.000
14.000
34.000
4.000
4.000
4.000
4.000
3.000
3.000
3.000
3.000
Rolling bearings 381992 G...
19
381992
460.000
620.000
310.000
148.000
14.000
32.000
4.000
4.000
4.000
4.000
3.000
3.000
3.000
3.000
Rolling bearings 381996 G...
19
381996
480.000
650.000
338.000
159.000
20.000
39.000
5.000
5.000
5.000
5.000
4.000
4.000
4.000
4.000
Rolling bearings 3819/560...
19
3819/560
560.000
750.000
368.000
170.000
28.000
42.000
5.000
5.000
5.000
5.000
4.000
4.000
4.000
4.000
Rolling bearings 3819/600...
19
3819/600
600.000
800.000
380.000
183.500
13.000
40.500
5.000
5.000
5.000
5.000
4.000
4.000
4.000
4.000
Rolling bearings 3819/630...
19
3819/630
630.000
850.000
418.000
196.000
26.000
40.000
6.000
6.000
6.000
6.000
5.000
5.000
5.000
5.000
Rolling bearings 3819/670...
19
3819/670
670.000
900.000
412.000
194.000
24.000
38.000
6.000
6.000
6.000
6.000
5.000
5.000
5.000
5.000
Rolling bearings 382026 G...
20
382026
130.000
200.000
185.000
86.500
12.000
18.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382028 G...
20
382028
140.000
210.000
185.000
85.500
14.000
17.500
2.500
2.500
2.500
2.500
2.000
2.000
2.000
2.000
Rolling bearings 382030 G...
20
382030
150.000
225.000
195.000
90.500
14.000
18.500
3.000
3.000
3.000
3.000
2.500
2.500
2.500
2.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D