카탈로그: AirTAC
생성됨: 14.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
GAUGE - Pressure Gauge
AirTAC
Pneumatic equipment
F.R.L Combination
Others Series
Accessories
PRESSURE GAUGE
Powered by
CAD모델 선택
{airtac/pneumatic_equipment/f_r_l_combination/other_series/accessories/gauge/gauge_asmtab.prj},{NB=F-GF6004M},{MODEL=G},{MODE=GF60},{M1=F},{TYPE=With cover ring},{OD=60},{MPV=04},{TP=M},{INFO=PDF Catalogues},{A=62},{B=82},{C=17.0},{D=30.0},{E=50},{ET=50.000},{F=PT1/4},{FT=13.157},{G=71.5},{H=4.4},{PPATH=assemblies/gauge_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
TYPE
Type
ⁿ/ₐ
OD
O.D.
ⁿ/ₐ
A
Dia. A
[mm]
B
Length / Dia. B
[mm]
C
Length C
[mm]
D
Whole the length
[mm]
E
Thread type / Whole the length
ⁿ/ₐ
ET
[mm]
F
Thread type
ⁿ/ₐ
FT
[mm]
G
Width G
[mm]
H
Dia. H
ⁿ/ₐ
F-GS4004M
Standard type
40
42
11
24.5
37.5
PT1/8
9.728
0
0.000
0.0
0.0
F-GS5004M
Standard type
50
52
14
26.5
42.5
PT1/4
13.157
0
0.000
0.0
0.0
F-GF4004M
With cover ring
40
42
60
9.0
24.5
40.5
40.500
PT1/8
9.728
52.5
3.4
F-GF5004M
With cover ring
50
52
71
9.5
27.5
47.5
47.500
PT1/4
13.157
62.0
4.4
F-GF6004M
With cover ring
60
62
82
17.0
30.0
50
50.000
PT1/4
13.157
71.5
4.4
F-GU4004M
Built-in type
40
42
54
28.0
49.0
M4
4.000
PT1/8
9.728
21.0
0.0
F-GU5004M
Built-in type
50
52
69
30.5
50.0
M5
5.000
PT1/4
13.157
25.0
0.0
F-GU6004M
Built-in type
60
62
75
30.5
52.0
M5
5.000
PT1/4
13.157
24.0
0.0
F-GP3002G
Stainless steel shell
30
30
11
17.5
30.5
PT1/8
11.000
PT1/8
11.000
0.0
0.0
F-GP4002G
Stainless steel shell
40
42
11
24.0
37.0
PT1/8
11.000
PT1/8
11.000
0.0
0.0
F-GV4010G
Vacuum type
40
42
11
24.0
37.0
PT1/8
11.000
PT1/8
11.000
0.0
0.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D