카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD모델 선택
{msp/fuehrungssysteme/fs419.prj},{NB=FS 419/40x260},{TYPE=FS 419},{COMPANY=MSP},{D=40},{L=260},{D2=40},{D3=50},{D4=52},{L2=35},{L3=36},{M1=12 x 1.75},{MX1=12},{N1X=30},{I1X=33},{M2=8 x 1.25},{MX2=8},{N2X=18},{I2X=23},{M3=8 x 1.25},{MX3=8},{N=16},{P=30.0},{S1=38},{S2=48},{MS=40 ± 0.008},{MAT=Compound Steel HRC 61-63},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
L
Lenght
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
M3
Thread
ⁿ/ₐ
N
Height
[mm]
P
Lenght
[mm]
S1
[mm]
S2
[mm]
MS
Mounting hole JS 6
[mm]
MAT
Material
ⁿ/ₐ
FS 419/18x100
FS 419/18x100
FS 419
MSP
18
100
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x110
FS 419/18x110
FS 419
MSP
18
110
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x120
FS 419/18x120
FS 419
MSP
18
120
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x130
FS 419/18x130
FS 419
MSP
18
130
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x140
FS 419/18x140
FS 419
MSP
18
140
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x150
FS 419/18x150
FS 419
MSP
18
150
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/18x160
FS 419/18x160
FS 419
MSP
18
160
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
FS 419/19x100
FS 419/19x100
FS 419
MSP
19
100
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x110
FS 419/19x110
FS 419
MSP
19
110
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x120
FS 419/19x120
FS 419
MSP
19
120
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x130
FS 419/19x130
FS 419
MSP
19
130
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x140
FS 419/19x140
FS 419
MSP
19
140
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x150
FS 419/19x150
FS 419
MSP
19
150
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/19x160
FS 419/19x160
FS 419
MSP
19
160
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
FS 419/24x100
FS 419/24x100
FS 419
MSP
24
100
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x110
FS 419/24x110
FS 419
MSP
24
110
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x120
FS 419/24x120
FS 419
MSP
24
120
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x130
FS 419/24x130
FS 419
MSP
24
130
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x140
FS 419/24x140
FS 419
MSP
24
140
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x150
FS 419/24x150
FS 419
MSP
24
150
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x160
FS 419/24x160
FS 419
MSP
24
160
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x170
FS 419/24x170
FS 419
MSP
24
170
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/24x180
FS 419/24x180
FS 419
MSP
24
180
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
FS 419/25x100
FS 419/25x100
FS 419
MSP
25
100
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
25 ± 0.006
Compound Steel HRC 61-63
FS 419/25x110
FS 419/25x110
FS 419
MSP
25
110
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
25 ± 0.006
Compound Steel HRC 61-63
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D