您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
China CCC Certified Gearmotor
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/china_ccc_cert_gm/gearmotor/parallel_shaft_g3_series/g3_gearmotor_asmtab.prj},{NB=G3L50N12X-CTB040NZ},{OSH=50},{TREE=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/1200},{TB=},{TBVIS=With terminal box},{TOIVIS=Z-BOX (Rectifier built-in type)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L18N005-CTM010NN
3-Phase 200V
0.1kW
No
1/5
18
Lead wire type
-
G3L18N005-CTM010NN
G3L18N005-CTM010NA
3-Phase 200V
0.1kW
No
1/5
18
With terminal box
-
G3L18N005-CTM010NA
G3L18N010-CTM010NN
3-Phase 200V
0.1kW
No
1/10
18
Lead wire type
-
G3L18N010-CTM010NN
G3L18N010-CTM010NA
3-Phase 200V
0.1kW
No
1/10
18
With terminal box
-
G3L18N010-CTM010NA
G3L18N015-CTM010NN
3-Phase 200V
0.1kW
No
1/15
18
Lead wire type
-
G3L18N015-CTM010NN
G3L18N015-CTM010NA
3-Phase 200V
0.1kW
No
1/15
18
With terminal box
-
G3L18N015-CTM010NA
G3L18N020-CTM010NN
3-Phase 200V
0.1kW
No
1/20
18
Lead wire type
-
G3L18N020-CTM010NN
G3L18N020-CTM010NA
3-Phase 200V
0.1kW
No
1/20
18
With terminal box
-
G3L18N020-CTM010NA
G3L18N025-CTM010NN
3-Phase 200V
0.1kW
No
1/25
18
Lead wire type
-
G3L18N025-CTM010NN
G3L18N025-CTM010NA
3-Phase 200V
0.1kW
No
1/25
18
With terminal box
-
G3L18N025-CTM010NA
G3L18N030-CTM010NN
3-Phase 200V
0.1kW
No
1/30
18
Lead wire type
-
G3L18N030-CTM010NN
G3L18N030-CTM010NA
3-Phase 200V
0.1kW
No
1/30
18
With terminal box
-
G3L18N030-CTM010NA
G3L18N040-CTM010NN
3-Phase 200V
0.1kW
No
1/40
18
Lead wire type
-
G3L18N040-CTM010NN
G3L18N040-CTM010NA
3-Phase 200V
0.1kW
No
1/40
18
With terminal box
-
G3L18N040-CTM010NA
G3L18N050-CTM010NN
3-Phase 200V
0.1kW
No
1/50
18
Lead wire type
-
G3L18N050-CTM010NN
G3L18N050-CTM010NA
3-Phase 200V
0.1kW
No
1/50
18
With terminal box
-
G3L18N050-CTM010NA
G3L22N060-CTM010NN
3-Phase 200V
0.1kW
No
1/60
22
Lead wire type
-
G3L22N060-CTM010NN
G3L22N060-CTM010NA
3-Phase 200V
0.1kW
No
1/60
22
With terminal box
-
G3L22N060-CTM010NA
G3L22N080-CTM010NN
3-Phase 200V
0.1kW
No
1/80
22
Lead wire type
-
G3L22N080-CTM010NN
G3L22N080-CTM010NA
3-Phase 200V
0.1kW
No
1/80
22
With terminal box
-
G3L22N080-CTM010NA
G3L22N100-CTM010NN
3-Phase 200V
0.1kW
No
1/100
22
Lead wire type
-
G3L22N100-CTM010NN
G3L22N100-CTM010NA
3-Phase 200V
0.1kW
No
1/100
22
With terminal box
-
G3L22N100-CTM010NA
G3L22N120-CTM010NN
3-Phase 200V
0.1kW
No
1/120
22
Lead wire type
-
G3L22N120-CTM010NN
G3L22N120-CTM010NA
3-Phase 200V
0.1kW
No
1/120
22
With terminal box
-
G3L22N120-CTM010NA
G3L22N160-CTM010NN
3-Phase 200V
0.1kW
No
1/160
22
Lead wire type
-
G3L22N160-CTM010NN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D