Foot mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Index gearmotor (GT-STEP series) parallel shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gt_step_series/gt_step_lm_asmtab.prj},{NB=GILB-40-12/12-T90W},{VVIS=3-Phase 400V},{INFO=Infotext},{MCVIS=90W},{BVIS=Yes},{NS=12},{CT=12.0},{TREE=L},{PPATH=parts/gt_step_foot_mount_asmtpl.prj},{MC2='T25','25W','T50','50W','T90','90W','T020','0.2kW'},{MC3='S25','25W','S50','50W','S90','90W'},{CT2=1,1.5,2,3,4,5,6,8,10,12,16,20,24},{CT3=1,1.5,2,3,4,5,6,8,10,12},{CT4=1,1.5,2,3,4,5,6},{MC=T90}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
NS
Number of Stop
ⁿ/ₐ
CT
Cycle time
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GILM-22-4/1-T25
3-Phase 200V
25W
No
4
1.0
22
GILM-22-4/1-T25
GILM-22-4/1.5-T25
3-Phase 200V
25W
No
4
1.5
22
GILM-22-4/1.5-T25
GILM-22-4/2-T25
3-Phase 200V
25W
No
4
2.0
22
GILM-22-4/2-T25
GILM-22-4/3-T25
3-Phase 200V
25W
No
4
3.0
22
GILM-22-4/3-T25
GILM-22-4/4-T25
3-Phase 200V
25W
No
4
4.0
22
GILM-22-4/4-T25
GILM-22-4/5-T25
3-Phase 200V
25W
No
4
5.0
22
GILM-22-4/5-T25
GILM-22-4/6-T25
3-Phase 200V
25W
No
4
6.0
22
GILM-22-4/6-T25
GILM-28-4/8-T25
3-Phase 200V
25W
No
4
8.0
28
GILM-28-4/8-T25
GILM-28-4/10-T25
3-Phase 200V
25W
No
4
10.0
28
GILM-28-4/10-T25
GILM-28-4/12-T25
3-Phase 200V
25W
No
4
12.0
28
GILM-28-4/12-T25
GILM-32-4/16-T25
3-Phase 200V
25W
No
4
16.0
32
GILM-32-4/16-T25
GILM-32-4/20-T25
3-Phase 200V
25W
No
4
20.0
32
GILM-32-4/20-T25
GILM-32-4/24-T25
3-Phase 200V
25W
No
4
24.0
32
GILM-32-4/24-T25
GILM-22-6/1-T25
3-Phase 200V
25W
No
6
1.0
22
GILM-22-6/1-T25
GILM-22-6/1.5-T25
3-Phase 200V
25W
No
6
1.5
22
GILM-22-6/1.5-T25
GILM-22-6/2-T25
3-Phase 200V
25W
No
6
2.0
22
GILM-22-6/2-T25
GILM-22-6/3-T25
3-Phase 200V
25W
No
6
3.0
22
GILM-22-6/3-T25
GILM-22-6/4-T25
3-Phase 200V
25W
No
6
4.0
22
GILM-22-6/4-T25
GILM-22-6/5-T25
3-Phase 200V
25W
No
6
5.0
22
GILM-22-6/5-T25
GILM-22-6/6-T25
3-Phase 200V
25W
No
6
6.0
22
GILM-22-6/6-T25
GILM-28-6/8-T25
3-Phase 200V
25W
No
6
8.0
28
GILM-28-6/8-T25
GILM-28-6/10-T25
3-Phase 200V
25W
No
6
10.0
28
GILM-28-6/10-T25
GILM-28-6/12-T25
3-Phase 200V
25W
No
6
12.0
28
GILM-28-6/12-T25
GILM-32-6/16-T25
3-Phase 200V
25W
No
6
16.0
32
GILM-32-6/16-T25
GILM-32-6/20-T25
3-Phase 200V
25W
No
6
20.0
32
GILM-32-6/20-T25
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D