FN 3723 - GESIPA PolyGrip Blindnietmuttern A4
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
PolyGrip®
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/polygrip/gesipa_fn_3723.prj},{NB=SFS FN 3723 540391 PolyGrip Blindnietmutter A4 M6 9x18 KL 0.25-6},{IDNR=},{ARTNR=540391},{NAME=M6 9x18 (6580650) KL 0,25-6},{MAT=Rostfrei A4},{ONR=6580650},{D1=9},{L=18.0},{KL=0.25-6},{G=M6},{NDM=6.000},{D2=12},{BOHR=9.1},{K=1.5},{SCHK=2200},{VERP=250},{PR=},{PR2000=},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3723 540391 PolyGr...
540391
Rostfrei A4
6580650
9
18.0
0.25-6
M6
12
9.1
1.5
250
SFS FN 3723 560379 PolyGr...
560379
Rostfrei A4
6580850
11
20.0
0.5-6.5
M8
14
11.1
1.5
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D