카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Flanges drilled according to DIN 24154 R2 - Connecting components
NORO
Connecting components
Powered by
CAD모델 선택
{noro/01_connecting_components/flanges_din24154_reihe4.prj},{NB=NORO 2262054},{ARTNR=2262054},{DN=224},{MAT=1.0330},{SF=hot-dip galvanized},{INFO=PDF},{AEE=},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Diameter
[mm]
LK
Diameter
[mm]
D
Inner diameter
[mm]
N
Hole diameter
[mm]
S
Thickness
[mm]
C
Number of holes
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Flanges drilled acco...
0861054
80
142
118
82
9.5
6
4
1.0330
powder coated
NORO Flanges drilled acco...
1061054
100
165
139
105
9.5
6
4
1.0330
powder coated
NORO Flanges drilled acco...
1261054
120
185
165
125
9.5
6
4
1.0330
powder coated
NORO Flanges drilled acco...
1461054
140
212
182
142
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
1561054
150
225
191
155
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
1661054
160
234
200
164
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
1761054
175
250
219
180
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
2061054
200
275
241
205
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
2261054
224
295
265
225
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
2561054
250
326
292
256
11.5
6
8
1.0330
powder coated
NORO Flanges drilled acco...
2881054
280
363
332
283
11.5
8
8
1.0330
powder coated
NORO Flanges drilled acco...
3081054
300
385
349
305
11.5
8
8
1.0330
powder coated
NORO Flanges drilled acco...
3181054
315
398
366
318
11.5
8
8
1.0330
powder coated
NORO Flanges drilled acco...
3581054
350
435
405
355
11.5
8
8
1.0330
powder coated
NORO Flanges drilled acco...
4081054
400
488
448
408
11.5
8
12
1.0330
powder coated
NORO Flanges drilled acco...
4581054
450
537
497
457
11.5
8
12
1.0330
powder coated
NORO Flanges drilled acco...
5081054
500
587
551
507
11.5
8
12
1.0330
powder coated
NORO Flanges drilled acco...
5681054
560
664
629
564
14.0
8
16
1.0330
powder coated
NORO Flanges drilled acco...
6381054
630
734
698
634
14.0
8
16
1.0330
powder coated
NORO Flanges drilled acco...
0862054
80
142
118
82
9.5
6
4
1.0330
hot-dip galvanized
NORO Flanges drilled acco...
1062054
100
165
139
105
9.5
6
4
1.0330
hot-dip galvanized
NORO Flanges drilled acco...
1262054
120
185
165
125
9.5
6
4
1.0330
hot-dip galvanized
NORO Flanges drilled acco...
1462054
140
212
182
142
11.5
6
8
1.0330
hot-dip galvanized
NORO Flanges drilled acco...
1562054
150
225
191
155
11.5
6
8
1.0330
hot-dip galvanized
NORO Flanges drilled acco...
1662054
160
234
200
164
11.5
6
8
1.0330
hot-dip galvanized
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D