Flange Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Waterproof gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm_new/parallel_shaft_g3_series_new/g3_water_flm_new_asmtab.prj},{NB=G3F28S120-WM02TNNEN},{OS=28},{KEY=28},{KEY1=1},{GHL=143.5},{MFC=130.0},{TL=273.5},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Waterproof,w/o Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=G3F28S120-WM02TNNEN},{MS=Standard},{MT=Waterproof NEW},{TYPE=Flange},{GH=GF28},{SPC=SP028E4},{MR=-},{M=MD-T020},{FC=MD-T020W},{TI=MD_E-BOX},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/FLANGE MOUNT},{MOS=STAINLESS STEEL (SUS420J2)},{CM=TOTALLY ENCLOSED NON-VENTILATED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP65},{CUR=1.1/1.0/1.0 A},{RS=1400/1680/1700 r/min},{CS=UL/CE/CCC},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3F18S5-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/5
18
E-BOX
G3F18S5-WM01TNNEN
G3F18S5-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/5
18
E-BOX
G3F18S5-WM01TNNEV2
G3F18S5-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/5
18
E-BOX
G3F18S5-WM01TWNEN
G3F18S5-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/5
18
E-BOX
G3F18S5-WM01TWNEV4
G3F18S5-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/5
18
E-BOX
G3F18S5-WM01TKNEN
G3F18S5-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/5
18
E-BOX
G3F18S5-WM01TKNEV2
G3F18S5-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/5
18
E-BOX
G3F18S5-WM01TKNEV4
G3F18S10-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/10
18
E-BOX
G3F18S10-WM01TNNEN
G3F18S10-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/10
18
E-BOX
G3F18S10-WM01TNNEV2
G3F18S10-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/10
18
E-BOX
G3F18S10-WM01TWNEN
G3F18S10-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/10
18
E-BOX
G3F18S10-WM01TWNEV4
G3F18S10-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/10
18
E-BOX
G3F18S10-WM01TKNEN
G3F18S10-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/10
18
E-BOX
G3F18S10-WM01TKNEV2
G3F18S10-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/10
18
E-BOX
G3F18S10-WM01TKNEV4
G3F18S15-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/15
18
E-BOX
G3F18S15-WM01TNNEN
G3F18S15-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/15
18
E-BOX
G3F18S15-WM01TNNEV2
G3F18S15-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/15
18
E-BOX
G3F18S15-WM01TWNEN
G3F18S15-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/15
18
E-BOX
G3F18S15-WM01TWNEV4
G3F18S15-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Waterproof,w/o Brake
1/15
18
E-BOX
G3F18S15-WM01TKNEN
G3F18S15-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Waterproof,200V with Brak...
1/15
18
E-BOX
G3F18S15-WM01TKNEV2
G3F18S15-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Waterproof,400V with Brak...
1/15
18
E-BOX
G3F18S15-WM01TKNEV4
G3F18S20-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,w/o Brake
1/20
18
E-BOX
G3F18S20-WM01TNNEN
G3F18S20-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Waterproof,200V with Brak...
1/20
18
E-BOX
G3F18S20-WM01TNNEV2
G3F18S20-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Waterproof,w/o Brake
1/20
18
E-BOX
G3F18S20-WM01TWNEN
G3F18S20-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Waterproof,400V with Brak...
1/20
18
E-BOX
G3F18S20-WM01TWNEV4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D