您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
FD - FLIP cable grommets, FD
WISKA
Membrane cable entries
Powered by
CAD模型選擇
{wiska/membran_kabeleinfuehrungen/fd.prj},{NB=FD 50 RAL 9005 50062897},{CNSORDERNO=50062897},{TYP=FD 50},{RAL=RAL 9005},{D=M50},{DX=50.000},{TL=35.0},{D1=27.0 - 35.0},{D1X=27.000},{L2=23.9},{E1=60.5},{DD=50.0 - 51.0},{DDX=51.000},{S=1.0 - 4.0},{SX=2.000},{CNSMAT=EPDM},{SGE=IP66 / IP67},{ETEMP=-40°C to 110°C},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50062897/fd-50.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50062897/fd-50.html},{WEIGHT=0.049}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
DD
Drilling diameter
[mm]
S
wall thickness
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA FD 12 RAL 9005 5006...
50062891
FD 12
RAL 9005
M12
13.0
4.0 - 7.0
12.0 - 13.0
0.5 - 2.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.003
WISKA FD 16 RAL 9005 5006...
50062892
FD 16
RAL 9005
M16
18.0
5.0 - 9.0
15.0 - 17.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.004
WISKA FD 20 RAL 9005 5006...
50062893
FD 20
RAL 9005
M20
20.0
8.0 - 13.0
18.0 - 19.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.007
WISKA FD 25 RAL 9005 5006...
50062894
FD 25
RAL 9005
M25
21.5
11.0 - 17.0
25.0 - 26.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.009
WISKA FD 32 RAL 9005 5006...
50062895
FD 32
RAL 9005
M32
25.0
15.0 - 20.0
32.0 - 33.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
25
0.015
WISKA FD 40 RAL 9005 5006...
50062896
FD 40
RAL 9005
M40
30.0
19.0 - 28.0
40.0 - 41.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
25
0.030
WISKA FD 50 RAL 9005 5006...
50062897
FD 50
RAL 9005
M50
35.0
27.0 - 35.0
50.0 - 51.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
10
0.049
WISKA FD 12 RAL 7001 5006...
50062770
FD 12
RAL 7001
M12
13.0
4.0 - 7.0
12.0 - 13.0
0.5 - 2.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.003
WISKA FD 16 RAL 7001 5006...
50062771
FD 16
RAL 7001
M16
18.0
5.0 - 10.0
15.0 - 17.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.004
WISKA FD 20 RAL 7001 5006...
50062772
FD 20
RAL 7001
M20
20.0
8.0 - 13.0
18.0 - 19.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.007
WISKA FD 25 RAL 7001 5006...
50062773
FD 25
RAL 7001
M25
21.5
11.0 - 17.0
25.0 - 26.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
50
0.009
WISKA FD 32 RAL 7001 5006...
50062774
FD 32
RAL 7001
M32
25.0
15.0 - 21.0
32.0 - 33.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
25
0.015
WISKA FD 40 RAL 7001 5006...
50062775
FD 40
RAL 7001
M40
30.0
19.0 - 28.0
40.0 - 41.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
25
0.030
WISKA FD 50 RAL 7001 5006...
50062776
FD 50
RAL 7001
M50
35.0
27.0 - 35.0
50.0 - 51.0
1.0 - 4.0
EPDM
IP66 / IP67
-40°C to 110°C
10
0.049
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D