FBK40B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.40
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/finished_bore_sprocket_steel_stainless_steel/b_type/fbk40b.prj},{NB=FBK40B22D20_()},{TYPE=FBK40B},{NOT=22},{NOT1=22},{NOTX=22.000},{DP=89.24},{DO=96},{MATC=},{SD=20},{NOTHP=2},{A=7},{SURFT=},{BD=75},{BL=25},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
FBK40B9D12
FBK40B
9
37.13
42
29.18
28.62
7.2
Induction hardening
C : Cutting type
M5
2
5
The tooth profile in the ...
FBK40B10D12
FBK40B
10
41.10
46
33.15
33.15
7.2
Induction hardening
C : Cutting type
M5
2
5
The tooth profile in the ...
FBK40B11D12
FBK40B
11
45.08
51
37.13
36.67
7.2
Induction hardening
C : Cutting type
M5
2
5
The tooth profile in the ...
FBK40B12D12
FBK40B
12
49.07
55
41.12
41.12
7.2
Induction hardening
C : Cutting type
M5
2
5
The tooth profile in the ...
FBK40B13D15
FBK40B
13
53.07
59
45.12
44.73
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B14D14
FBK40B
14
57.07
63
49.12
49.12
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B15D14
FBK40B
15
61.08
67
53.13
52.80
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B16D15
FBK40B
16
65.10
71
57.15
57.15
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B17D18
FBK40B
17
69.12
76
61.17
60.88
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B18D15
FBK40B
18
73.14
80
65.19
65.19
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B19D15
FBK40B
19
77.16
84
69.21
68.95
7.2
Induction hardening
C : Cutting type
M6
2
6
The tooth profile in the ...
FBK40B20D15
FBK40B
20
81.18
88
73.23
73.23
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B21D18
FBK40B
21
85.21
92
77.26
77.02
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B22D20
FBK40B
22
89.24
96
81.29
81.29
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B23D20
FBK40B
23
93.27
100
85.32
85.10
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B24D20
FBK40B
24
97.30
104
89.35
89.35
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B25D18
FBK40B
25
101.33
108
93.38
93.18
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B26D18
FBK40B
26
105.36
112
97.41
97.41
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B27D20
FBK40B
27
109.40
116
101.45
101.26
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B28D22
FBK40B
28
113.43
120
105.48
105.48
7.2
Induction hardening
C : Cutting type
M8
2
7
The tooth profile in the ...
FBK40B29D25
FBK40B
29
117.46
124
109.51
109.34
7.2
Induction hardening
C : Cutting type
M8
2
7
The tooth profile in the ...
FBK40B30D20
FBK40B
30
121.50
128
113.55
113.55
7.2
Induction hardening
C : Cutting type
M6
2
7
The tooth profile in the ...
FBK40B32D25
FBK40B
32
129.57
137
121.62
121.62
7.2
Induction hardening
C : Cutting type
M8
2
10
The tooth profile in the ...
FBK40B35D25
FBK40B
35
141.68
149
133.73
133.59
7.2
Induction hardening
C : Cutting type
M8
2
10
The tooth profile in the ...
FBK40B36D20
FBK40B
36
145.72
153
137.77
137.77
7.2
Induction hardening
C : Cutting type
M6
2
10
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D