FBA - Guide bushing - bronze rite
PROPLASTICA
Die sets and components for die sets
Powered by
CAD모델 선택
{fcpk_bytow/die_sets_and_components_for_die_sets/guide_bushing_bronze_rite_fba.prj},{NB=FBA-32045},{D=32},{D1=48},{D2=72},{D3=58},{D4=5.5},{D5=10},{T=5.7},{K=28},{M=M5x30},{L1=30},{L=45},{PDF=Info PDF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Nominal diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
T
DistanceWidth
[mm]
K
Distance
[mm]
M
Screw
ⁿ/ₐ
L1
Length
[mm]
L
Nominal length
[mm]
AVAILABILITY
ⁿ/ₐ
Guide bushing - bronze ri...
19
32
50
40
4.5
8
4.6
18
M4x20
23
38
Until available / Do wycz...
Guide bushing - bronze ri...
19
32
50
40
4.5
8
4.6
18
M4x20
30
45
Until available / Do wycz...
Guide bushing - bronze ri...
19
32
50
40
4.5
8
4.6
18
M4x20
37
52
Until available / Do wycz...
Guide bushing - bronze ri...
20
32
50
40
4.5
8
4.6
18
M4x20
23
38
Guide bushing - bronze ri...
20
32
50
40
4.5
8
4.6
18
M4x20
30
45
Guide bushing - bronze ri...
20
32
50
40
4.5
8
4.6
18
M4x20
37
52
Guide bushing - bronze ri...
24
40
63
50
5.5
10
5.7
23
M5x30
23
38
Until available / Do wycz...
Guide bushing - bronze ri...
24
40
63
50
5.5
10
5.7
23
M5x30
30
55
Until available / Do wycz...
Guide bushing - bronze ri...
24
40
63
50
5.5
10
5.7
23
M5x30
37
62
Until available / Do wycz...
Guide bushing - bronze ri...
25
40
63
50
5.5
10
5.7
23
M5x30
23
38
Guide bushing - bronze ri...
25
40
63
50
5.5
10
5.7
23
M5x30
30
55
Guide bushing - bronze ri...
25
40
63
50
5.5
10
5.7
23
M5x30
37
62
Guide bushing - bronze ri...
30
48
72
58
5.5
10
5.7
28
M5x30
30
45
Until available / Do wycz...
Guide bushing - bronze ri...
30
48
72
58
5.5
10
5.7
28
M5x30
37
62
Until available / Do wycz...
Guide bushing - bronze ri...
30
48
72
58
5.5
10
5.7
28
M5x30
47
72
Until available / Do wycz...
Guide bushing - bronze ri...
32
48
72
58
5.5
10
5.7
28
M5x30
30
45
Guide bushing - bronze ri...
32
48
72
58
5.5
10
5.7
28
M5x30
37
62
Guide bushing - bronze ri...
32
48
72
58
5.5
10
5.7
28
M5x30
47
72
Guide bushing - bronze ri...
38
58
85
70
6.6
11
6.8
33
M6x35
30
55
Until available / Do wycz...
Guide bushing - bronze ri...
38
58
85
70
6.6
11
6.8
33
M6x35
37
67
Until available / Do wycz...
Guide bushing - bronze ri...
38
58
85
70
6.6
11
6.8
33
M6x35
47
77
Until available / Do wycz...
Guide bushing - bronze ri...
40
58
85
70
6.6
11
6.8
33
M6x35
30
55
Guide bushing - bronze ri...
40
58
85
70
6.6
11
6.8
33
M6x35
37
67
Guide bushing - bronze ri...
40
58
85
70
6.6
11
6.8
33
M6x35
47
77
Guide bushing - bronze ri...
48
70
104
86
9.0
15
9.0
38
M8x50
37
62
Until available / Do wycz...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D