magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESEU - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSEU, ESEU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dseu_eseu/eseu_assmtab.prj},{NB=191150 ESEU-16-50-P-A-MA---(0)},{TNR=191150},{TYP=ESEU-16-50-P-A-MA},{INFO=2013-12-31},{NDM=16.000},{HUB=50},{HUBST=0},{AM=12.000},{BE=M 12x1,25},{BEP=12.000},{KDRBE=10.466},{B2=11.500},{B3=5.500},{CD=4.000},{D=18.800},{D1=12.000},{D2=6.000},{D6=17.270},{D7=17.500},{E=6.000},{EE=M 5},{EEP=5.000},{KDREE=4.134},{EW=8.000},{KK=M 6},{KKP=6.000},{KDRKK=4.773},{L=0.000},{L1=78.000},{L2=72.000},{L3=5.500},{L4=10.000},{L5=3.000},{L6=64.000},{L7=58.000},{LS=10.000},{SW=5.000},{WH=13.500},{XC=84.000},{VERS=2.000},{EOLDATE=31.12.2013},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ESNU - 圆形气缸
Festo
01.10.2024
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
NDM
额定直径
[mm]
HUB
Stroke length
[mm]
AM
[mm]
BE
螺纹
ⁿ/ₐ
B2
[mm]
B3
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D6
[mm]
D7
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
KK
螺纹
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
LS
[mm]
SW
扳手开口宽度
[mm]
WH
[mm]
XC
[mm]
GTIN
ⁿ/ₐ
191127 ESEU-8-10-P-A
191127
ESEU-8-10-P-A
8.000
10
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
4052568005092
191128 ESEU-8-25-P-A
191128
ESEU-8-25-P-A
8.000
25
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
191129 ESEU-8-50-P-A
191129
ESEU-8-50-P-A
8.000
50
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
191130 ESEU-8-10-P-A-MA
191130
ESEU-8-10-P-A-MA
8.000
10
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
191131 ESEU-8-25-P-A-MA
191131
ESEU-8-25-P-A-MA
8.000
25
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
191132 ESEU-8-50-P-A-MA
191132
ESEU-8-50-P-A-MA
8.000
50
8.000
M 10x1
6.500
3.000
4.000
12.500
10.000
4.000
9.270
10.500
3.500
M 3
8.000
M 4
5.500
55.500
52.000
3.300
7.500
1.500
47.000
43.500
7.500
0.000
8.000
59.000
191133 ESEU-10-10-P-A
191133
ESEU-10-10-P-A
10.000
10
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191134 ESEU-10-25-P-A
191134
ESEU-10-25-P-A
10.000
25
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191135 ESEU-10-50-P-A
191135
ESEU-10-50-P-A
10.000
50
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191136 ESEU-10-10-P-A-MA
191136
ESEU-10-10-P-A-MA
10.000
10
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191137 ESEU-10-25-P-A-MA
191137
ESEU-10-25-P-A-MA
10.000
25
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191138 ESEU-10-50-P-A-MA
191138
ESEU-10-50-P-A-MA
10.000
50
8.000
M 10x1
10.500
5.000
4.000
15.500
10.000
4.000
11.270
12.500
4.500
M 5
8.000
M 4
5.500
60.500
55.000
5.500
8.000
1.500
50.000
44.500
8.000
0.000
10.000
65.000
191139 ESEU-12-10-P-A
191139
ESEU-12-10-P-A
12.000
10
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191140 ESEU-12-25-P-A
191140
ESEU-12-25-P-A
12.000
25
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191141 ESEU-12-50-P-A
191141
ESEU-12-50-P-A
12.000
50
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191142 ESEU-12-10-P-A-MA
191142
ESEU-12-10-P-A-MA
12.000
10
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191143 ESEU-12-25-P-A-MA
191143
ESEU-12-25-P-A-MA
12.000
25
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191144 ESEU-12-50-P-A-MA
191144
ESEU-12-50-P-A-MA
12.000
50
12.000
M 12x1,25
10.000
5.000
4.000
16.800
12.000
6.000
13.270
14.500
5.000
M 5
8.000
M 6
6.000
65.000
60.000
5.300
8.000
2.000
53.000
48.000
9.000
5.000
11.500
70.000
191145 ESEU-16-10-P-A
191145
ESEU-16-10-P-A
16.000
10
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191146 ESEU-16-25-P-A
191146
ESEU-16-25-P-A
16.000
25
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191147 ESEU-16-50-P-A
191147
ESEU-16-50-P-A
16.000
50
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191148 ESEU-16-10-P-A-MA
191148
ESEU-16-10-P-A-MA
16.000
10
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191149 ESEU-16-25-P-A-MA
191149
ESEU-16-25-P-A-MA
16.000
25
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191150 ESEU-16-50-P-A-MA
191150
ESEU-16-50-P-A-MA
16.000
50
12.000
M 12x1,25
11.500
5.500
4.000
18.800
12.000
6.000
17.270
17.500
6.000
M 5
8.000
M 6
0.000
78.000
72.000
5.500
10.000
3.000
64.000
58.000
10.000
5.000
13.500
84.000
191151 ESEU-20-10-P-A
191151
ESEU-20-10-P-A
20.000
10
16.000
M 16x1,5
17.000
10.000
6.000
23.700
16.000
8.000
21.270
21.500
7.000
G 1/8
12.000
M 8
8.000
90.000
83.000
8.500
12.000
3.000
74.500
67.500
13.000
7.000
16.000
97.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D