ES Rings - Spiral Retaining Rings - Metric
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_es.prj},{NB=ES-61},{PARTID=9193},{PARTNBR=ES-61},{RINGTYPE=External},{DS=2s},{RS=69320},{GY=31190},{NBROFTURNS=2},{AD=61.000},{MAT=},{GD=58.910},{GDT=(+/-.15)},{GW=1.420},{GWT=(+.10/-.00)},{RD=58.360},{DT=(+.00/-.63)},{RT=1.250},{TT=(+/-.08)},{RRW=3.510},{RRWT=(+.07/-.13)},{CRIMP=Yes},{UNITS=metric},{GSO=20},{NE=Spiral Retaining Rings - Metric Series}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
ES-6
ES-6
External
2
6.000
5.660
(+/-.05)
0.740
(+.08/-.00)
5.610
(+.00/-.25)
0.640
(+/-.05)
0.510
(+.08/-.13)
ES-7
ES-7
External
2
7.000
6.580
(+/-.05)
0.740
(+.08/-.00)
6.530
(+.00/-.25)
0.640
(+/-.05)
0.640
(+.08/-.13)
ES-8
ES-8
External
2
8.000
7.570
(+/-.05)
0.740
(+.08/-.00)
7.490
(+.00/-.25)
0.640
(+/-.05)
0.640
(+.08/-.13)
ES-9
ES-9
External
2
9.000
8.480
(+/-.05)
0.740
(+.08/-.00)
8.410
(+.00/-.25)
0.640
(+/-.05)
0.760
(+.08/-.13)
ES-10
ES-10
External
2
10.000
9.500
(+/-.05)
0.740
(+.08/-.00)
9.400
(+.00/-.25)
0.640
(+/-.05)
0.760
(+.08/-.13)
ES-11
ES-11
External
2
11.000
10.460
(+/-.05)
0.740
(+.08/-.00)
10.390
(+.00/-.30)
0.640
(+/-.05)
0.890
(+.08/-.13)
ES-12
ES-12
External
2
12.000
11.290
(+/-.06)
0.700
(+.08/-.00)
11.180
(+.00/-.33)
0.600
(+/-.05)
1.140
(+.08/-.12)
ES-13
ES-13
External
2
13.000
12.240
(+/-.06)
1.000
(+.08/-.00)
12.130
(+.00/-.33)
0.890
(+/-.05)
1.270
(+.08/-.13)
ES-14
ES-14
External
2
14.000
13.190
(+/-.06)
1.000
(+.08/-.00)
13.060
(+.00/-.33)
0.890
(+/-.05)
1.270
(+.08/-.13)
ES-15
ES-15
External
2
15.000
14.090
(+/-.06)
1.000
(+.08/-.00)
13.980
(+.00/-.33)
0.890
(+/-.05)
1.270
(+.08/-.13)
ES-16
ES-16
External
2
16.000
15.020
(+/-.075)
1.000
(+.08/-.00)
14.900
(+.00/-.33)
0.890
(+/-.05)
1.400
(+.08/-.13)
ES-17
ES-17
External
2
17.000
16.020
(+/-.075)
1.000
(+.08/-.00)
15.820
(+.00/-.33)
0.890
(+/-.05)
1.400
(+.08/-.13)
ES-18
ES-18
External
2
18.000
16.920
(+/-.075)
1.200
(+.08/-.00)
16.800
(+.00/-.33)
1.070
(+/-.05)
1.650
(+.08/-.13)
ES-19
ES-19
External
2
19.000
17.870
(+/-.075)
1.200
(+.08/-.00)
17.730
(+.00/-.33)
1.070
(+/-.05)
1.650
(+.08/-.13)
ES-20
ES-20
External
2
20.000
18.770
(+/-.075)
1.200
(+.08/-.00)
18.620
(+.00/-.33)
1.070
(+/-.05)
1.650
(+.08/-.13)
ES-21
ES-21
External
2
21.000
19.720
(+/-.075)
1.200
(+.08/-.00)
19.570
(+.00/-.33)
1.070
(+/-.05)
1.650
(+.08/-.13)
ES-22
ES-22
External
2
22.000
20.620
(+/-.075)
1.200
(+.08/-.00)
20.450
(+.00/-.33)
1.070
(+/-.05)
1.910
(+.07/-.13)
ES-23
ES-23
External
2
23.000
21.570
(+/-.075)
1.200
(+.08/-.00)
21.390
(+.00/-.33)
1.070
(+/-.05)
1.910
(+.07/-.13)
ES-24
ES-24
External
2
24.000
22.520
(+/-.075)
1.200
(+.08/-.00)
22.350
(+.00/-.33)
1.070
(+/-.05)
1.910
(+.07/-.13)
ES-25
ES-25
External
2
25.000
23.420
(+/-.075)
1.200
(+.08/-.00)
23.250
(+.00/-.33)
1.070
(+/-.05)
2.160
(+.08/-.13)
ES-26
ES-26
External
2
26.000
24.420
(+/-.075)
1.200
(+.08/-.00)
24.210
(+.00/-.33)
1.070
(+/-.05)
2.160
(+.08/-.13)
ES-27
ES-27
External
2
27.000
25.350
(+/-.10)
1.400
(+.10/-.00)
25.040
(+.00/-.33)
1.270
(+/-.05)
2.640
(+.05/-.15)
ES-28
ES-28
External
2
28.000
26.300
(+/-.10)
1.400
(+.10/-.00)
26.000
(+.00/-.33)
1.270
(+/-.05)
2.640
(+.05/-.15)
ES-29
ES-29
External
2
29.000
27.270
(+/-.10)
1.400
(+.10/-.00)
26.950
(+.00/-.33)
1.270
(+/-.05)
2.640
(+.05/-.15)
ES-30
ES-30
External
2
30.000
28.250
(+/-.10)
1.400
(+.10/-.00)
27.920
(+.00/-.33)
1.270
(+/-.05)
2.640
(+.05/-.15)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D