您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 - Male Contacts - Pin Contact
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1 Contacts
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1_kontakte/epic_ls1_kontakte.prj},{NB=EPIC CIRCON Kontakte LS1 Stiftkontakte Art. Nr.74034000(PY)},{ATN=74034000},{WG=0.7},{VPE=100},{VERS=2.000},{VERSX=1.000},{EAN=4044773535945},{ARTB=},{ART=LS1 F SCEM 1 mm AU 0.14 - 1.0},{VER=1 mm Stift 0.14-1.0qmm},{BFM=F},{EDZ=LAPP.74034000.edz},{CTN=85366990},{TC=74034000},{GTIN=4044773535945},{IDNR=},{W=0.0043},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=74034000},{AAO676=74034000},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 F SCM 1MM AU 0,14-1,0 (10; Contact; Pin; Crimp Termination; for cross-section (min./max.): 0.14mm² - 1mm²; Brass Gold-plated},{ECP=Y},{VER100=P}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ART
Part
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BFM
for Type
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® POWER LS1 - Male Co...
4044773535990
74033001
LS1 A SCEM 1 mm AU 0.14 -...
1 mm Stift 0.14-1.0qmm
A1,A3,G
1.2
10
EPIC® POWER LS1 - Male Co...
4044773536003
74033000
LS1 A SCEM 1 mm AU 0.14 -...
1 mm Stift 0.14-1.0qmm
A1,A3,G
0.4
100
EPIC® POWER LS1 - Male Co...
4044773535938
74034001
LS1 F SCEM 1 mm AU 0.14 -...
1 mm Stift 0.14-1.0qmm
F
1.9
10
EPIC® POWER LS1 - Male Co...
4044773535945
74034000
LS1 F SCEM 1 mm AU 0.14 -...
1 mm Stift 0.14-1.0qmm
F
0.7
100
EPIC® POWER LS1 - Male Co...
4044773535976
74033101
LS1 A SCEM 2 mm AU 0.5 - ...
2 mm Stift 0.5-2.5qmm
A1,A3,G
0.4
10
EPIC® POWER LS1 - Male Co...
4044773535983
74033100
LS1 A SCEM 2 mm AU 0.5 - ...
2 mm Stift 0.5-2.5qmm
A1,A3,G
1.2
100
EPIC® POWER LS1 - Male Co...
4044773535914
74034101
LS1 F SCEM 2 mm AU 0.5 - ...
2 mm Stift 0.5-2.5qmm
F
2.0
10
EPIC® POWER LS1 - Male Co...
4044773535921
74034100
LS1 F SCEM 2 mm AU 0.5 - ...
2 mm Stift 0.5-2.5qmm
F
1.9
100
EPIC® POWER LS1 - Male Co...
4044773808803
44420103
LS1 F SCEM 2 mm AU 4.0
2 mm Stift 4.0qmm
F
1.8
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D