目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 D6 short - 6 Contacts - 6 Contacts (short)
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1/ls1_d6_6kontakte_kurz_asmtab.prj},{NB=EPIC CIRCON LS1 D6 6 Kontakte Art. Nr. 73000029},{ATN=73000029},{WG=111.7},{VPE=5},{X=1},{EAN=4044773622959},{ARTB=},{ART=LS1 D6},{KI=6},{KAB=10.5-15.5},{POL=5 + PE},{EDZ=LAPP.73000029.edz},{CTN=85366990},{TC=73000029},{GTIN=4044773622959},{W=0.1117},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73000029},{AAO676=73000029},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 D6 5+PE K KURZ 10,5-15,5; Circular Connectors; M 23 Power; Socket; Number of contacts: 6; Round Housing; for cross-section (min./max.):0.5mm² - 4mm²; clamping range (min./max.): 10.5mm - 15.5mm},{DESCRIPTION_SHORT=EPIC® POWER LS1 D6 short}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ART
Part
ⁿ/ₐ
KI
Contacts included
ⁿ/ₐ
KAB
Cable clamping range
ⁿ/ₐ
POL
Number of contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® POWER LS1 D6 short ...
4044773622966
73000028
LS1 D6
6
8.5-11
5 + PE
114.0
5
EPIC® POWER LS1 D6 short ...
4044773622942
73000030
LS1 D6
-
8.5-11
5 + PE
97.0
20
EPIC® POWER LS1 D6 short ...
4044773622959
73000029
LS1 D6
6
10.5-15.5
5 + PE
111.7
5
EPIC® POWER LS1 D6 short ...
4044773622935
73000031
LS1 D6
-
10.5-15.5
5 + PE
96.0
20
EPIC® POWER LS1 D6 short ...
4044773533705
76123100
LS1 D6
6
7.5-15.5
5 + PE
121.0
5
EPIC® POWER LS1 D6 short ...
4044773533682
76123610
LS1 D6
-
7.5-15.5
5 + PE
110.0
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D