您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
End cover, PA, coloured - Accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Accessories Aluminium Profiles
Profil covering
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/zubehoer/profilabdeckungen/abdeckk_f.prj},{NB=4000422#AbdeckkappeKunststoff-farbig-S/G/GG30(Farbe:_Weissaluminium)},{BEST=4000422},{AUSF=2},{A=30},{B1=0.000},{C=3},{D1=0.000},{R1=0},{A2=21.000},{B2=0.000},{B3=0.000},{BA=0.000},{DB=0.000},{DST1=3.800},{F=2.000},{RA=1.000},{RK=2.000},{ST1=10.000},{WI=15.000},{SPAB=50.000},{CNSMASSEXACT=0.002},{ARTIKEL=Abdeckkappe, farbig},{ARTIKELHELP=AbdeckkappeKunststoff-farbig-S/G/GG30},{TYPE=G-/GG-30},{FARBEVIS=Weissaluminium},{TYPEHELP=S/G/GG30},{B=0},{D=-},{R=-},{WERKSTOFF=Kunststoff},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=39235090}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
FARBEVIS
Colour
ⁿ/ₐ
AUSF
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
R
[mm]
F
[mm]
WERKSTOFF
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
4000422 Abdeckkappe, farb...
End cover, coloured
G-/GG-30
4000422
white aluminium
2
30
0
3
-
-
2.000
Plastic
0.002
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4000423 Abdeckkappe, farb...
End cover, coloured
G-/GG-30
4000423
light grey
2
30
0
3
-
-
2.000
Plastic
0.002
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4000424 Abdeckkappe, farb...
End cover, coloured
G-/GG-30
4000424
Rape Yellow
2
30
0
3
-
-
2.000
Plastic
0.002
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4000425 Abdeckkappe, farb...
End cover, coloured
G-/GG-30
4000425
Traffic red
2
30
0
3
-
-
2.000
Plastic
0.002
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4000426 Abdeckkappe, farb...
End cover, coloured
G-/GG-30
4000426
Signal blue
2
30
0
3
-
-
2.000
Plastic
0.002
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4100422 Abdeckkappe, farb...
End cover, coloured
F-R 30
4100422
white aluminium
1
30
0
3
-
R29
2.000
Plastic
0.003
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4100423 Abdeckkappe, farb...
End cover, coloured
F-R 30
4100423
light grey
1
30
0
3
-
R29
2.000
Plastic
0.003
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4100424 Abdeckkappe, farb...
End cover, coloured
F-R 30
4100424
Rape Yellow
1
30
0
3
-
R29
2.000
Plastic
0.003
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4100425 Abdeckkappe, farb...
End cover, coloured
F-R 30
4100425
Traffic red
1
30
0
3
-
R29
2.000
Plastic
0.003
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4100426 Abdeckkappe, farb...
End cover, coloured
F-R 30
4100426
Signal blue
1
30
0
3
-
R29
2.000
Plastic
0.003
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4308422 Abdeckkappe, farb...
End cover, coloured
F-30x60
4308422
white aluminium
4
30
60
4
-
-
3.000
Plastic
0.014
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4308423 Abdeckkappe, farb...
End cover, coloured
F-30x60
4308423
light grey
4
30
60
4
-
-
3.000
Plastic
0.014
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4308424 Abdeckkappe, farb...
End cover, coloured
F-30x60
4308424
Rape Yellow
4
30
60
4
-
-
3.000
Plastic
0.014
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4308425 Abdeckkappe, farb...
End cover, coloured
F-30x60
4308425
Traffic red
4
30
60
4
-
-
3.000
Plastic
0.014
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4308426 Abdeckkappe, farb...
End cover, coloured
F-30x60
4308426
Signal blue
4
30
60
4
-
-
3.000
Plastic
0.014
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4010422 Abdeckkappe, farb...
End cover, coloured
F-/G-/GG-40
4010422
white aluminium
2
40
0
4
-
-
6.500
Plastic
0.005
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4010423 Abdeckkappe, farb...
End cover, coloured
F-/G-/GG-40
4010423
light grey
2
40
0
4
-
-
6.500
Plastic
0.005
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4010424 Abdeckkappe, farb...
End cover, coloured
F-/G-/GG-40
4010424
Rape Yellow
2
40
0
4
-
-
6.500
Plastic
0.005
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4010425 Abdeckkappe, farb...
End cover, coloured
F-/G-/GG-40
4010425
Traffic red
2
40
0
4
-
-
6.500
Plastic
0.005
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4010426 Abdeckkappe, farb...
End cover, coloured
F-/G-/GG-40
4010426
Signal blue
2
40
0
4
-
-
6.500
Plastic
0.005
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4030422 Abdeckkappe, farb...
End cover, coloured
F-40x80, F-40x80-L
4030422
white aluminium
4
40
80
4
-
-
6.500
Plastic
0.009
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4030423 Abdeckkappe, farb...
End cover, coloured
F-40x80, F-40x80-L
4030423
light grey
4
40
80
4
-
-
6.500
Plastic
0.009
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4030424 Abdeckkappe, farb...
End cover, coloured
F-40x80, F-40x80-L
4030424
Rape Yellow
4
40
80
4
-
-
6.500
Plastic
0.009
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4030425 Abdeckkappe, farb...
End cover, coloured
F-40x80, F-40x80-L
4030425
Traffic red
4
40
80
4
-
-
6.500
Plastic
0.009
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
4030426 Abdeckkappe, farb...
End cover, coloured
F-40x80, F-40x80-L
4030426
Signal blue
4
40
80
4
-
-
6.500
Plastic
0.009
1 Week after receipt of o...
DE71223010
23-36-02-90
39235090
No Need
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D