目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ELC. - Control levers
Elesa+Ganter
控制元件
ELC.
Powered by
CAD模型選擇
{elesa_ganter/control_elements/elc/elc.prj},{NB=Control levers ELC.67-SST-6-C3},{PARTNUMBER=212161-C3},{DESCRIPTION=ELC.67-SST-6-C3},{DIM01=32},{DIM02=6},{DIM03=67},{DIM04=35},{DIM05=16.0},{DIM06=24},{DIM07=24},{DIM08=5.0},{DIM09=3},{DIM10=10},{DIM11=15},{DIM12=22.5},{DIM13=4},{DIM14=10.0},{DIM15=16.0},{DIM16=20},{DIM17=12.0},{DIM18=9.0},{DIM19=4.0},{DIM20=125±1°},{KUT=125.000},{DIM21=24},{WEIGHT=50},{R=0.757},{G=0.773},{B=0.753},{R1=0.749},{G1=0.749},{B1=0.749},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
H
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
h4
[mm]
DIM10
h5
[mm]
DIM11
d1
[mm]
DIM12
d2
[mm]
DIM13
d3
[mm]
DIM14
d4
[mm]
DIM15
d5
[mm]
DIM16
I
[mm]
DIM17
R
[mm]
DIM18
t
[mm]
DIM19
c
[mm]
DIM20
ß
[°]
DIM21
f
[mm]
WEIGHT
重量
[g]
Control levers ELC.67 A-6...
212121-C1
ELC.67 A-6-C1
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C17
ELC.67 A-6-C17
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C2
ELC.67 A-6-C2
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C3
ELC.67 A-6-C3
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C4
ELC.67 A-6-C4
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C5
ELC.67 A-6-C5
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.67 A-6...
212121-C6
ELC.67 A-6-C6
32
6
67
35
16.0
24
24
5.0
3
10
15
22.5
4
10.0
16.0
20
12.0
9.0
4.0
125±1°
24
50
Control levers ELC.85 A-8...
212131-C1
ELC.85 A-8-C1
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C17
ELC.85 A-8-C17
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C2
ELC.85 A-8-C2
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C3
ELC.85 A-8-C3
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C4
ELC.85 A-8-C4
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C5
ELC.85 A-8-C5
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.85 A-8...
212131-C6
ELC.85 A-8-C6
37
8
85
41
17.5
27
27
7.5
5
10
18
26.0
5
13.5
20.0
23
13.8
12.5
4.3
125±1°
26
63
Control levers ELC.110 A-...
212141-C1
ELC.110 A-12-C1
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C17
ELC.110 A-12-C17
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C2
ELC.110 A-12-C2
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C3
ELC.110 A-12-C3
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C4
ELC.110 A-12-C4
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C5
ELC.110 A-12-C5
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.110 A-...
212141-C6
ELC.110 A-12-C6
46
12
110
54
22.0
35
36
10.0
8
10
22
31.5
6
17.0
25.5
29
17.5
15.5
6.5
125±1°
32
129
Control levers ELC.140 A-...
212151-C1
ELC.140 A-14-C1
54
14
140
60
27.0
38
38
8.5
6
10
26
36.0
8
21.0
31.0
34
20.2
16.0
7.0
125±1°
39
145
Control levers ELC.140 A-...
212151-C17
ELC.140 A-14-C17
54
14
140
60
27.0
38
38
8.5
6
10
26
36.0
8
21.0
31.0
34
20.2
16.0
7.0
125±1°
39
145
Control levers ELC.140 A-...
212151-C2
ELC.140 A-14-C2
54
14
140
60
27.0
38
38
8.5
6
10
26
36.0
8
21.0
31.0
34
20.2
16.0
7.0
125±1°
39
145
Control levers ELC.140 A-...
212151-C3
ELC.140 A-14-C3
54
14
140
60
27.0
38
38
8.5
6
10
26
36.0
8
21.0
31.0
34
20.2
16.0
7.0
125±1°
39
145
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D