카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Elbow coupling, S-series, ISO 8434-1-E - Tube connector on both sides according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/winkel_verschr_s.prj},{NB=0720752000},{BZ=0720752000},{VK=24-E-S16},{V=2.00},{DT=2.000},{INFOPATH=winkel_verschr_s},{REIHE1=S 16},{RHR=-},{ROHRAD=16.000},{PN=PN 630},{L1=43},{DY=12.0},{LG=33.0},{L2=24.5},{SW2=24},{INFO=Katalog},{SW3=30},{R=5.000},{XX=8.000},{Y=13.000},{KONUSD=16.000},{KONUST=8.500},{KONUSAD=18.300},{KGEW=M24x1,5},{NDMKONUS=24.000},{PKONUS=1.500},{I1=14.000},{F1=3.000},{KBOHRUNG=12.000},{H=0.000},{CTRL=1.000},{BOD=0.000},{D3=0.000},{D4=0.000},{KBH=0.000},{X=0.000},{RANLP=0.000},{KBOEH=0.000},{S=115},{PAGES=121}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR
d1 x s
[mm]
PN
Pressure
[bar]
DY
Diameter
[mm]
LG
Length
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
0720502000
0720502000
24-E-S6-P
S 6
-
PN 800
4.0
23.0
16.0
14
0720552000
0720552000
24-E-S8-P
S 8
-
PN 800
5.0
24.0
17.0
17
0720602000
0720602000
24-E-S10-P
S 10
-
PN 800
7.0
25.0
17.5
19
0720652000
0720652000
24-E-S12-P
S 12
-
PN 630
8.0
29.0
21.5
22
0720702000
0720702000
24-E-S14
S 14
-
PN 630
10.0
30.0
22.0
19
0720752000
0720752000
24-E-S16
S 16
-
PN 630
12.0
33.0
24.5
24
0720802000
0720802000
24-E-S20
S 20
-
PN 420
16.0
37.0
26.5
27
0720852000
0720852000
24-E-S25
S 25
-
PN 420
20.0
42.0
30.0
36
0720902000
0720902000
24-E-S30
S 30
-
PN 420
25.0
49.0
35.5
41
0720952000
0720952000
24-E-S38
S 38
-
PN 420
32.0
57.0
41.0
50
0120502007
0120502007
24-EC-S6-P
S 6
-
PN 800
4.0
23.0
16.0
14
0120552007
0120552007
24-EC-S8-P
S 8
-
PN 800
5.0
24.0
17.0
17
0120602007
0120602007
24-EC-S10-P
S 10
-
PN 800
7.0
25.0
17.5
19
0120652007
0120652007
24-EC-S12-P
S 12
-
PN 630
8.0
29.0
21.5
22
0120702007
0120702007
24-EC-S14
S 14
-
PN 630
10.0
30.0
22.0
19
0120752007
0120752007
24-EC-S16
S 16
-
PN 630
12.0
33.0
24.5
24
0120802007
0120802007
24-EC-S20
S 20
-
PN 420
16.0
37.0
26.5
27
0120852007
0120852007
24-EC-S25
S 25
-
PN 420
20.0
42.0
30.0
36
0120902007
0120902007
24-EC-S30
S 30
-
PN 420
25.0
49.0
35.5
41
0120952007
0120952007
24-EC-S38
S 38
-
PN 420
32.0
57.0
41.0
50
0120502009
0120502009
24-EC-S6-ES4-P
S 6
-
PN 800
4.0
23.0
16.0
14
0120552009
0120552009
24-EC-S8-ES4-P
S 8
-
PN 800
5.0
24.0
17.0
17
0120602009
0120602009
24-EC-S10-ES4-P
S 10
-
PN 800
7.0
25.0
17.5
19
0120652009
0120652009
24-EC-S12-ES4-P
S 12
-
PN 630
8.0
29.0
21.5
22
0120702009
0120702009
24-EC-S14-ES4
S 14
-
PN 630
10.0
30.0
22.0
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D